Topology | Half-Bridge Converter symmetrical isolated |
Input voltage | 600-800 V |
Output 1 | 15 A |
IC revision | 1.1 |
The Broadcom® EB1200-355JC evaluation board features Broadcom’s 10A gate drive optocouplers ACPL-355JC, used to drive SiC MOSFET module in DUAL 1B housing. The ACPL-355JC has 100kV/µs common-mode noise immunity and high insulation working voltage of 2262VPK in CTI>600V package.The evaluation board is designed to be used with DUAL 1B, 1200V SiC MOSFET module, FF11MR12W1M1. With adequate adjustments of the over-current protection and gate resistors, the EB1200-355JC can support modules from different manufacturers in the same packaging, rated up to 1200V and having the same pin assignment.The board also features isolated amplifiers ACPL-C87B, for DC Bus voltage and temperature measurements, and sigma-delta modulator ACPL-736J for output current measurement. In addition, the board features an integrated capacitor DC Bus with an optimized layout that minimizes the commutation loop inductance.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | L (mm) | Fl (mm) | Ceramic Type | Packaging | Q | W (mm) | H (mm) | IR (A) | Ti | Tl (mm) | Pins (Value) (pcs) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012008004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | 100 pF | ±5% | 10 | 1206 | -55 °C up to +125 °C | – | 10 GΩ | 3.2 | 0.6 | NP0 Class I | 7" Tape & Reel | 1000 | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | |||
885012008043 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 100 pF | ±5% | 50 | 1206 | -55 °C up to +125 °C | – | 10 GΩ | 3.2 | 0.6 | NP0 Class I | 7" Tape & Reel | 1000 | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | |||
885012208071 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 220 pF | ±10% | 50 | 1206 | -55 °C up to +125 °C | 2.5 | 10 GΩ | 3.2 | 0.6 | X7R Class II | 7" Tape & Reel | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | |||
885012208004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | 330 pF | ±10% | 10 | 1206 | -55 °C up to +125 °C | 5 | 10 GΩ | 3.2 | 0.6 | X7R Class II | 7" Tape & Reel | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | |||
885012208075 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 1 nF | ±10% | 50 | 1206 | -55 °C up to +125 °C | 2.5 | 10 GΩ | 3.2 | 0.6 | X7R Class II | 7" Tape & Reel | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | |||
885012208058 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 100 nF | ±10% | 25 | 1206 | -55 °C up to +125 °C | 3.5 | 5 GΩ | 3.2 | 0.6 | X7R Class II | 7" Tape & Reel | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | |||
885012207128 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 100 nF | ±10% | 100 | 0805 | -55 °C up to +125 °C | 2.5 | 1 GΩ | 2 | 0.5 | X7R Class II | 7" Tape & Reel | – | 1.25 | 1.25 | – | – | – | – | – | – | – | – | – | – | |||
885382207001 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSST Soft Termination | 1 µF | ±10% | 16 | 0805 | -55 °C up to +125 °C | 5 | 0.5 GΩ | 2 | 0.5 | X7R Class II | 7" Tape & Reel | – | 1.25 | 1.25 | – | – | – | – | – | – | – | – | – | – | |||
885012208017 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | 4.7 µF | ±10% | 10 | 1206 | -55 °C up to +125 °C | 10 | 0.02 GΩ | 3.2 | 0.6 | X7R Class II | 7" Tape & Reel | – | 1.6 | 1.6 | – | – | – | – | – | – | – | – | – | – | |||
885012107010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | 10 µF | ±20% | 10 | 0805 | -55 °C up to +85 °C | 10 | 0.01 GΩ | 2 | 0.5 | X5R Class II | 7" Tape & Reel | – | 1.25 | 1.25 | – | – | – | – | – | – | – | – | – | – | |||
7461057 | SPEC | – | 4 files | Active i| Production is active. Expected lifetime: >10 years. | WP-BUTR REDCUBE PRESS-FIT with internal thread, two-rows | – | – | – | – | -55 °C up to +150 °C | – | – | – | – | – | Bulk | – | 7 | 6 | 100 | M3 | 5 | 6 | – | – | – | – | – | – | ||
742792117 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | 1206 | -55 °C up to +125 °C | – | – | 3.2 | – | – | – | – | 1.6 | 1.1 | – | – | – | – | 48 | 90 | 600 MHz | 6000 | 0.005 | High Current |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | L (mm) | Fl (mm) | Ceramic Type | Packaging | Q | W (mm) | H (mm) | IR (A) | Ti | Tl (mm) | Pins (Value) (pcs) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples |
---|