IC manufacturers Dialog Semiconductor

IC manufacturers (97)

Dialog Semiconductor iw1830 | Demoboard iW1830-EVAL

Evaluation Board for 15W Dual Output Power Supplies

Overview

TopologyFlyback Converter
Input voltage90-264 V
Output 112 V / 1 A
Output 25 V / 0.5 A
IC revision1.0

Description

Evaluation Board for 15W Dual-OutputSwitch-Mode Power SupplyEvaluation

Features

  • Uses iW1830 AccuSwitch™ digital power supply controller IC -Low BOM cost – integrated 700V power MOSFET
  • PrimAccurate™ primary-side control – eliminates optocoupler
  • Tight regulation of output voltage and current
  • Supports up to 6,000µF capacitive loads
  • Dual Output: 12V:1.0A and 5V: 0.5A
  • Active mode efficiency > 84%
  • < 100mW no-load power consumption
  • Uses standard Wurth Electronics Midcom transformer 750343108
  • Excellent EMI performance with minimal EMI filtering components

Typical applications

  • Power Supplies for: •White Goods,•Home Appliances,•Industrial Control Equipment,•Network Devices

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesPins
(pcs)
ApplicationPCB/Cable/PanelModularityTypeWire SectionL
(mm)
f
(mm)
Samples
691216910002SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-TBL Series 2169 - 7.50 mm Horizontal Entry Modular w. Rising Cage Clamp 2 Rising Cage Clamp PCB Yes Horizontal 12 to 30 (AWG) 3.31 to 0.0509 (mm²) 15
691101710002SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-TBL Series 101 - 5.00 mm Horizontal Entry Modular 2 Wire Protector PCB Yes Horizontal 26 to 14 (AWG) 0.5 to 2.5 (mm²) 10
702917000SPEC
3 files Active i| Production is active. Expected lifetime: >10 years.WA-SNSR Self-Retaining Spacer 5 3
750343108SPEC
4 files Active i| Production is active. Expected lifetime: >10 years. Transformer 22.2
Order Code Data­sheet Simu­lation
691216910002SPEC
691101710002SPEC
702917000SPEC
750343108SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesPins
(pcs)
ApplicationPCB/Cable/PanelModularityTypeWire SectionL
(mm)
f
(mm)
Samples