IC manufacturers Diodes Incorporated

IC manufacturers (96)

Diodes Incorporated AL8862Q | Demoboard AL8862QEV2

60V Automotive Buck LED DRIVER

Overview

TopologyBuck Converter
Input voltage5-55 V
Output 11 A
IC revision2

Description

The DIODES AL8862Q is a step-down DC-DC converter designed to drive LEDs with a constant current. The AL8862Q operates with an input supply voltage from 5V to 55V and provides an externally adjustable output current up to 1A. Series connection of the LEDs provides identical LED currents resulting in uniform brightness and eliminating the need for ballast resistors. The AL8862Q switches at frequencies up to 1MHz. This allows for the use of smaller size external components, hence minimizing the PCB size. The AL8862Q integrates the power switch and a high-side output current sensing circuit. The maximum output current of AL8862Q is set via an external resistor connected between the VIN and SET input pins. Dimming is achieved by applying either a DC voltage or a PWM signal at the CTRL input pin. The soft-start time can be adjusted using an external capacitor from the CTRL pin to the ground. An input voltage of 0.3V or lower at CTRL pin will shut down the power switch.

Features

  • 2.0V to 60V Wide Input Voltage Range
  • Wide Input Voltage Range: 5V to 55V
  • Output Current up to 1A
  • Internal 55V NDMOS Switch
  • Typical 4% Output Current Accuracy
  • Single Pin for On/Off and Brightness Control by DC Voltage or
  • PWM Signal
  • High Efficiency (Up to 97%)
  • Fault Status Indication for Abnormal Operation
  • LED Short-Circuit Protection
  • Inherent Open-Circuit LED Protection
  • Current-Sense Resistor Short-Circuit Protection
  • Overtemperature Shutdown
  • Up to 1MHz Switching Frequency
  • SO-8EP Package Available in Green Molding Compound (No Br, Sb)

Typical applications

  • Automotive interior LED lamps, Automotive exterior LED lamps

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
IR
(A)
RDC
(mΩ)
TypeVersionL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeISAT,10%
(A)
ISAT,30%
(A)
Mount Samples
78279221601SPEC
8 files WE-MPSA EMI Multilayer Power Suppression Bead 600 610 2.5 50 High Current 1206 SMT
744778004SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

9 files WE-PD SMT Power Inductor 2.32 Standard 4.7 3.65 4.2 60 45 7332 4.2 5.3 SMT
744373965150SPEC
8 files WE-LHMI SMT Power Inductor 15 7.7 28 7.5 1365 10.2 18.5 SMT
Order Code Data­sheet Simu­lation
78279221601SPEC
744778004SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

744373965150SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
IR
(A)
RDC
(mΩ)
TypeVersionL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeISAT,10%
(A)
ISAT,30%
(A)
Mount Samples