Topology | Buck Converter |
Input voltage | 4.2-18 V |
Output 1 | 7 V / 3 A |
IC revision | 1.0 |
The AP62300/AP62301/AP62300T is a 3A, synchronous buck converter with a wide input voltage range of 4.2V to 18V. The device fully integrates a 75mΩ high-side power MOSFET and a 45mΩ low-side power MOSFET to provide high-efficiency step-down DC-DC conversion.The AP62300/AP62301/AP62300T device is easily used by minimizing the external component count due to its adoption of Constant On-Time (COT) control to achieve fast transient response, easy loop stabilization, and low output voltage ripple.The AP62300/AP62301/AP62300T design is optimized for Electromagnetic Interference (EMI) reduction. The device has a proprietary gate driver scheme to resist switching node ringing without sacrificing MOSFET turn-on and turn-off times, which reduces high-frequency radiated EMI noise caused by MOSFET switching.AP62300/AP62301/300T is available in a TSOT26 package.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | IR (A) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7447713015 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 1.5 | 9.5 | 16 | 75 | 1030 | Performance | 6.2 | SMT | |||
7447714022 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 2.2 | 9.5 | 8 | 53 | 1050 | Performance | 8.6 | SMT | |||
7447714033 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 3.3 | 9 | 10.5 | 42 | 1050 | Performance | 7.5 | SMT | |||
7447797470 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PDF SMT Power Inductor | 4.7 | 8 | 19.5 | 45 | 1045 | SMT | 6.2 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7447713015 | SPEC | ||
7447714022 | SPEC | ||
7447714033 | SPEC | ||
7447797470 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | IR (A) | Mount | Samples |
---|