Topology | Other Topology |
Input voltage | 3.3-5.6 V |
Output 1 | 6.5 V / 10 A |
IC revision | 1.0 |
This design was developed to evaluate the performance of Infineon’s ISOFACE™ 2-channel digital isolators. It features the 2DIB0410F with 2 forward and 0 reverse channels and a low default output.
Order Code | Datasheet | Simulation | Downloads | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | PCB Thickness (mm) | f | Center Contact | Pins (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691213510002 | SPEC | – | 6 files | WR-TBL Series 2135 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | Rising Cage Clamp | PCB | Yes | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | – | – | – | – | -30 °C up to +120 °C | – | – | – | – | 10.16 | – | – | – | – | – | 2 | – | – | – | Horizontal | 14 | Box | |
![]() | 885012006052 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | 15 pF | ±5% | 50 | 0603 | -55 °C up to +125 °C | 700 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.4 | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | ||
![]() | 885012206076 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | 1 µF | ±10% | 25 | 0603 | -55 °C up to +125 °C | – | 10 | 0.5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | ||
![]() | 885012206095 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | 100 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 3 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | ||
![]() | 61300311121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 7.62 | – | – | – | – | – | 3 | Single | – | Pin Header | Straight | 3 | Bag | |
![]() | 60312202114514 | SPEC | – | 7 files | WR-SMA PCB End Launch | – | PCB | – | – | – | – | – | – | -65 °C up to +165 °C | – | – | 5000 MΩ | – | – | – | – | 1.6 | DC~18 GHz | Ø 0.51 WIDE x 0.25 THK | – | – | – | Jack | – | – | Tray | |
![]() | 885012106031 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | 10 µF | ±20% | 25 | 0603 | -55 °C up to +85 °C | – | 20 | 0.01 GΩ | X5R Class II | 1.6 | 0.8 | 0.35 | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 691213510002 | SPEC | – |
![]() | 885012006052 | SPEC | |
![]() | 885012206076 | SPEC | |
![]() | 885012206095 | SPEC | |
![]() | 61300311121 | SPEC | – |
![]() | 60312202114514 | SPEC | – |
![]() | 885012106031 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | PCB Thickness (mm) | f | Center Contact | Pins (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|