Topology | Other Topology |
IC revision | 01-00 |
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | C | VR (V (DC)) | VR 2 (V (DC)) | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | Pins (pcs) | Rows | H (mm) | G (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691250910003 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2509 - 9.52 mm Horizontal Entry Modular w. Rising Cage Clamp | Rising Cage Clamp | PCB | Yes | 10 to 30 (AWG) 5.26 to 0.0509 (mm²) | – | – | – | – | – | – | -30 °C up to +120 °C | 9.52 | 28.56 | – | – | – | – | – | – | 3 | – | – | – | – | Horizontal | 32 | Box | |
![]() | 860240472001 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AT1H Aluminum Electrolytic Capacitors | – | – | – | – | 22 µF | 25 | – | – | – | – | -40 °C up to +105 °C | 2 | 11 | – | 5000 | 100 | 5.5 | 14 | 5 | – | – | – | – | – | – | – | Ammopack | ||
![]() | 61300711121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | 2.54 | 17.78 | – | – | – | – | – | – | 7 | Single | – | – | Pin Header | Straight | 3 | Bag | |
![]() | 890303425004CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTBE Film Capacitors | – | – | – | – | 100 nF | 630 | 504 | 28 | 1 | 9 GΩ | -40 °C up to +85 °C | 15 | 18 | 6 | – | – | – | – | – | – | – | 12 | 4 | – | – | – | Carton | ||
![]() | 860241481006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AT1H Aluminum Electrolytic Capacitors | – | – | – | – | 33 µF | 450 | – | – | – | – | -25 °C up to +105 °C | 7.5 | 21 | – | 10000 | 883 | 694 | 20 | 18 | – | – | – | – | – | – | – | Ammopack |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 691250910003 | SPEC | – |
![]() | 860240472001 | SPEC | |
![]() | 61300711121 | SPEC | – |
![]() | 890303425004CS | SPEC | |
![]() | 860241481006 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | C | VR (V (DC)) | VR 2 (V (DC)) | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | Pins (pcs) | Rows | H (mm) | G (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|