Topology | Other Topology |
IC revision | Rev4 |
HX3PD is a family of USB 3.1 Gen 2 Type-C Hubs with USB Power Delivery (PD) which complies with the USB 3.1 Gen 2 specification, Type-C v1.2, and USB PD 3.0 v1.1 standards.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Mount | Type | IR (A) | IR (A) | Working Voltage (V (DC)) | Packaging | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | RESR (mΩ) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744325420 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 2 | SMT | – | – | – | – | – | 4.2 | 15.4 | 5 | 14 | 7.1 | 33 | Superflux | – | – | – | -40 °C up to +150 °C | – | – | – | – | – | – | 10.5 | ||
![]() | 870055674005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PTHR Aluminum Polymer Capacitors | – | Radial THT | – | – | – | – | Ammopack | – | – | – | – | – | – | – | 47 µF | 35 | 2000 | -55 °C up to +105 °C | 2890 | 25 | 329 | 12 | 3.5 | 8 | 11.5 | ||
![]() | 694106301002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-DC DC Power Jack Right Angled Ø 6.4 | – | THT | Right Angled | 5 | 5 | 30 | Bag | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 744325420 | SPEC | |
![]() | 870055674005 | SPEC | |
![]() | 694106301002 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Mount | Type | IR (A) | IR (A) | Working Voltage (V (DC)) | Packaging | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | RESR (mΩ) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Samples |
---|