| Topology | Flyback Converter |
| Input voltage | 198-264 V |
| Switching frequency | 180 kHz |
| IC revision | 1.0 |
Infineon’s REF_XDPS2201_170W_BPA is a highly efficient 170 W single-stage hybrid-flyback reference design aimed for 24 V and 36 V Li-Ion battery packs typically found in chargers for e-bikes or power tools.The design incorporates a digital controller, XDP™ XDPS2201, with multi-mode operation and two 600 V CoolMOS™ P7 superjunction MOSFETs (IPA60R280P7S) that combine excellent efficiency and ease of use.
Topology: Hybrid flyback (asymmetric half-bridge)Input:VIN = 198 – 264 VAC, 50..60 HzStandby < 250 mW @ 230 V at no loadOutput:VOUT= 18…42 V, Iout = 0.4…4.0 A CC, POUT = 170 WVAUX= 5 V / 500 mAEfficiency: >95% @230 VACat full load
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | ISAT,10% (A) | Version | C | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | Packaging | RESR (mΩ) | Rows | G (mm) | Gender | IR (A) | L (µH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74438343022 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | 2 | – | – | – | – | – | 1.65 | 3.3 | 225 | 70 | 80 | 1.65 | SMT | – | – | – | – | – | – | – | – | – | – | – | – | 1.1 | 2.2 | 270 | – | – | – | 2 | 1.6 | 1 | SMT | ||
![]() | 691412120003B | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 412B - 3.50 mm Screwless 45° Entry - 2.1 mm² Wires | 3 | Screwless | PCB | No | 45° | 14 to 20 (AWG) 2.08 to 0.518 (mm²) | – | – | – | – | – | – | – | – | – | – | – | – | 3.5 | – | Box | – | – | – | – | 2 | – | – | – | – | – | 12 | – | – | THT | |
![]() | 7448040515 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMBNC Common Mode Power Line Choke Nanocrystalline | 4 | – | – | – | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | – | – | 5 | – | 5 | 15000 | 40 | 300 | 2100 | Nanocrystalline | 28 | 19 | 32 | THT | ||
![]() | 691322310004 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 322 - 3.81 mm Horizontal PCB Header | 4 | PCB Header | Cable | No | PCB Header | – | – | – | – | – | – | – | – | – | – | – | – | – | 3.81 | – | Box | – | – | – | – | 10.5 | – | – | – | – | – | 16.43 | – | – | THT | |
![]() | 613007143121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Single | 7 | – | – | – | Angled | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.54 | – | Tray | – | Single | – | Socket Header | 3 | – | – | – | – | – | 18.28 | – | – | THT | |
![]() | 7447462101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | – | – | – | – | – | – | – | 1 | 457 | 7.1 | 120 | 0.8 | Heat Shrinking Tube | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | 100 | 650 | – | – | NiZn | 6 | 6 | 8.5 | THT | ||
![]() | 860010473011 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | 220 µF | 2000 | 310 | 55 | 14 | 2.5 | 6.3 | Ammopack | – | – | – | – | – | – | – | 25 | – | – | 11 | – | – | – | ||
![]() | 860020572006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | 47 µF | 2000 | 110 | 16.45 | 12 | 2 | 5 | Ammopack | – | – | – | – | – | – | – | 35 | – | – | 11 | – | – | – | ||
![]() | 860021374008 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | 4.7 µF | 2000 | 48 | 56.4 | 15 | 3.5 | 8 | Ammopack | – | – | – | – | – | – | – | 400 | – | – | 11.5 | – | – | – | ||
![]() | 875075155009 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PSLC Aluminum Polymer Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | 820 µF | 2000 | 5200 | 1033.2 | 10 | 8.3 | 8 | 15" Tape & Reel | 8 | – | – | – | – | – | – | 6.3 | – | – | 11.7 | 8.3 | – | V-Chip SMT |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 74438343022 | SPEC | |
![]() | 691412120003B | SPEC | – |
![]() | 7448040515 | SPEC | |
![]() | 691322310004 | SPEC | – |
![]() | 613007143121 | SPEC | – |
![]() | 7447462101 | SPEC | |
![]() | 860010473011 | SPEC | |
![]() | 860020572006 | SPEC | |
![]() | 860021374008 | SPEC | |
![]() | 875075155009 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | ISAT,10% (A) | Version | C | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | Packaging | RESR (mΩ) | Rows | G (mm) | Gender | IR (A) | L (µH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
|---|