| Topology | Full-Bridge Converter symmetrical isolated |
| Input voltage | 750 V |
| Switching frequency | 40-250 kHz |
| Output 1 | 800 V / 20 A |
| IC revision | 1.1 |
This document introduces a complete Infineon Technologies AG system solution for an 11 kW bi-directional DCDC converter. The REF-DAB11KIZSICSYS board is a DC-DC stage with a wide range output using two inductors and two capacitors (CLLC) resonant network with bi-directional capability. This converter can operate under high power conversion efficiency, as the symmetric CLLC resonant network has zero-voltage switching capability for primary power switches and synchronous rectification commutation capability for secondaryside output rectifiers. The converter could change the power flow direction, and its maximum power conversion efficiency was around 97.2% during the operation without synchronous-rectification.This document shows the board using 1200 V CoolSiC™ MOSFETs in TO247-4 package and EiceDRIVER™ 1ED compact gate driver ICs, which leverage the advantages of SiC technology including improved efficiency, space and weight savings, part count reduction, and enhanced system reliability.
| Order Code | Datasheet | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Type | Pitch (mm) | Rows | Gender | IR (A) | Packaging | Polarity | Variant | Mount | Pin Plating | Working Voltage (V (AC)) | Contact Resistance (mΩ) | W (mm) | H (mm) | IR (A) | Ti | Tl (mm) | Pins (pcs) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691322110002 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3221 - 3.50 mm Horizontal PCB Header | PCB Header | Cable | No | PCB Header | 3.5 | – | – | 10.5 | Box | 02 | – | THT | Tin over Nickel | 300 | – | – | – | – | – | – | 2 | |
![]() | 691322110003 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3221 - 3.50 mm Horizontal PCB Header | PCB Header | Cable | No | PCB Header | 3.5 | – | – | 10.5 | Box | 03 | – | THT | Tin over Nickel | 300 | – | – | – | – | – | – | 3 | |
![]() | 61301021021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | Angled | 2.54 | Dual | Pin Header | 3 | Bag | – | – | THT | – | 250 | 20 | – | – | – | – | – | 10 | |
![]() | 61302021021 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | Angled | 2.54 | Dual | Pin Header | 3 | Bag | – | – | THT | – | 250 | 20 | – | – | – | – | – | 20 | |
![]() | 662302131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MPC3 Male header Single Row | – | PCB | – | Vertical | 3 | Single | Male | 5 | Tape and Reel with Cap | 2 | with SMT Solder Tabs | SMT | Tin | 250 | 10 | – | – | 5 | – | – | 2 | |
![]() | 74655095R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WP-THRBU REDCUBE THR with internal through-hole thread | – | – | – | – | – | – | – | 85 | Tape and Reel | – | – | THR | – | – | – | 10 | 4 | – | M5 | 3.5 | 8 | |
| 750344665 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | Flyback Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
| 750344664 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | Flyback Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
| 750344666 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | Flyback Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
| Order Code | Datasheet | |
|---|---|---|
![]() | 691322110002 | SPEC |
![]() | 691322110003 | SPEC |
![]() | 61301021021 | SPEC |
![]() | 61302021021 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
![]() | 662302131822 | SPEC |
![]() | 74655095R | SPEC |
| 750344665 | SPEC | |
| 750344664 | SPEC | |
| 750344666 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Type | Pitch (mm) | Rows | Gender | IR (A) | Packaging | Polarity | Variant | Mount | Pin Plating | Working Voltage (V (AC)) | Contact Resistance (mΩ) | W (mm) | H (mm) | IR (A) | Ti | Tl (mm) | Pins (pcs) | Samples |
|---|