| Topology | Motor Drive |
| Input voltage | 510-780 V |
| IC revision | 1.0 |
The EVAL-2ED1324S12PM1 is a power evaluation board that includes a M1 connector, an EasyPIM™ 1B 1200 V, 25 A with TRENCHSTOP™ IGBT7 (FP25R12W1T7_B11), and three half-bridge Silicon On Insulator (SOI) gate drivers 2ED1324S12P for motor drive applications. In combination with either EVAL-M1-101T or other control boards with compatible M1 connectors, the EVAL-2ED1324S12PM1 features and demonstrates our IGBT module and SOI gate driver technology.
Negative VS transient voltage immunity of 100 V with repetitive 700 ns pulses2.3 A / 2.3 A peak output source / sink current capabilityIntegrated ultra-fast Over-Current Protection (OCP)± 5% high accuracy reference thresholdLess than 1 us over-current sense to output shutdownIntegrated Active Miller Clamp (AMC) with 2 A sink current capabilityIntegrated Short Circuit Clamp (SCC) functionIntegrated dead-time and shoot-through prevention logicEnable, Fault, and programmable Fault clear RFE input25 V VCC supply voltage (maximum)Separate Logic (VSS) and output ground (COM)2 kV HBM ESD capability
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | VR (V (DC)) | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | SW (mm) | Ti | To | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | Rows | G (mm) | Gender | IR (A) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691250910002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2509 - 9.52 mm Horizontal Entry Modular w. Rising Cage Clamp | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 10 to 30 (AWG) 5.26 to 0.0509 (mm²) | – | – | – | – | – | – | – | – | – | – | – | – | 9.52 | 19.04 | – | – | Box | – | – | – | – | – | – | – | – | – | – | – | 32 | |
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 2 | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | 2.54 | 5.08 | – | – | Bag | – | – | – | – | – | – | – | – | Single | – | Pin Header | 3 | |
![]() | 691250910003 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2509 - 9.52 mm Horizontal Entry Modular w. Rising Cage Clamp | 3 | Rising Cage Clamp | PCB | Yes | Horizontal | 10 to 30 (AWG) 5.26 to 0.0509 (mm²) | – | – | – | – | – | – | – | – | – | – | – | – | 9.52 | 28.56 | – | – | Box | – | – | – | – | – | – | – | – | – | – | – | 32 | |
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 3 | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | 2.54 | 7.62 | – | – | Bag | – | – | – | – | – | – | – | – | Single | – | Pin Header | 3 | |
![]() | 61300821121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | 8 | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | 2.54 | 10.16 | – | – | Bag | – | – | – | – | – | – | – | – | Dual | – | Pin Header | 3 | |
![]() | 61300911121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 9 | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | 2.54 | 22.86 | – | – | Bag | – | – | – | – | – | – | – | – | Single | – | Pin Header | 3 | |
![]() | 150080RS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | – | 625 | Red | 630 | 150 | 2 | AlInGaP | 140 | – | – | – | – | – | – | 2 | 1.25 | 0.7 | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 860010373010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | 220 µF | 16 | – | – | – | 2.5 | 11 | – | – | Ammopack | – | – | – | 2000 | 308 | 35.2 | 16 | 6.3 | – | – | – | – | ||
![]() | 860010474012 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | 330 µF | 25 | – | – | – | 3.5 | 11.5 | – | – | Ammopack | – | – | – | 2000 | 451 | 82.5 | 14 | 8 | – | – | – | – | ||
![]() | 860020572006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | 47 µF | 35 | – | – | – | 2 | 11 | – | – | Ammopack | – | – | – | 2000 | 110 | 16.45 | 12 | 5 | – | – | – | – | ||
![]() | 861011486024 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AIG8 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | 470 µF | 450 | – | – | – | 10 | 45 | – | – | Tray | – | – | – | 2000 | 2890 | 4230 | 20 | 35 | – | – | – | – | ||
![]() | 971120354 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SBRIE Brass Spacer Stud, metric, internal/external | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 12 | – | – | Carton | 5 | M3 | M3 | – | – | – | – | – | – | – | – | – | |
![]() | 890493427007CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTBE Film Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | 470 nF | 1000 | 22 | 1 | 3000 Ω*F | 27.5 | 31 | 11 | 20 | Carton | – | – | – | – | – | – | – | – | – | 4 | – | – | ||
| 750344164 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Flyback Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 691250910002 | SPEC | – |
![]() | 61300211121 | SPEC | – |
![]() | 691250910003 | SPEC | – |
![]() | 61300311121 | SPEC | – |
![]() | 61300821121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – |
![]() | 61300911121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – |
![]() | 150080RS75000 | SPEC | |
![]() | 860010373010 | SPEC | |
![]() | 860010474012 | SPEC | |
![]() | 860020572006 | SPEC | |
![]() | 861011486024 | SPEC | |
![]() | 971120354 | SPEC | – |
![]() | 890493427007CS | SPEC | |
| 750344164 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | VR (V (DC)) | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | SW (mm) | Ti | To | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | Rows | G (mm) | Gender | IR (A) | Samples |
|---|