Topology | Power Factor Correction |
Input voltage | 90-264 V |
Output 1 | 58 V / 2 A |
IC revision | 1.0 |
This reference board is based on a single-stage PFC flyback topology with secondary-side regulated (SSR) and constant current (CC) output. Universal input voltage range and wide output voltage range of 24 V to 58 V make it suitable for battery charger applications.
Universal input voltage rangeOutput voltage range from 24 V to 58 VSSR with adjustable CC output up to 2 AHigh PF and low harmonic currentsStandby power < 240 mW @ 230 VAC
Order Code | Datasheet | Simulation | Downloads | Product series | Application | PCB/Cable/Panel | Modularity | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | Tol. C | Size | Operating Temperature | DF (%) | Ceramic Type | Fl (mm) | L (µH) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | Pins (pcs) | Rows | H (mm) | G (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 890324025039CS | SPEC | 8 files | WCAP-FTX2 Film Capacitors | Across the mains | – | – | 470 nF | 275 | X2 | 220 | 0.1 | 21.28 GΩ | -40 °C up to +105 °C | 15 | 18 | 8 | ±10% | Pitch 15 mm | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 14 | 4 | – | – | – | Carton | ||
![]() | 890334025022CS | SPEC | 8 files | WCAP-FTXX Film Capacitors | Across the mains | – | – | 150 nF | 310 | X2 | 210 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 15 | 18 | 6 | ±10% | Pitch 15 mm | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 12 | 4 | – | – | – | Carton | ||
![]() | 890334025027CS | SPEC | 8 files | WCAP-FTXX Film Capacitors | Across the mains | – | – | 220 nF | 310 | X2 | 180 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 15 | 18 | 6 | ±10% | Pitch 15 mm | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 11.5 | 4 | – | – | – | Carton | ||
![]() | 691322310004 | SPEC | – | 6 files | WR-TBL Series 322 - 3.81 mm Horizontal PCB Header | Pluggable | PCB | No | – | – | – | – | – | – | -40 °C up to +105 °C | 3.81 | 16.43 | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | 4 | – | – | – | – | Horizontal | 10.5 | Box | |
![]() | 7447480471 | SPEC | 8 files | WE-TI Radial Leaded Wire Wound Inductor | – | – | – | – | – | – | – | – | – | – | – | 10.5 | 10.5 | – | 1014 | -40 °C up to +125 °C | – | – | – | 470 | 1.15 | 0.52 | 1.8 | Standard | – | – | – | – | – | – | 14.5 | – | – | – | 1.15 | – | ||
![]() | 860010574011 | SPEC | 7 files | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | 220 µF | 35 | – | – | – | – | -40 °C up to +85 °C | 3.5 | 11.5 | – | ±20% | – | – | 12 | – | – | – | – | – | – | – | 2000 | 385 | 77 | 8 | – | – | – | – | – | – | – | Ammopack | ||
![]() | 860080672001 | SPEC | 7 files | WCAP-ATLI Aluminum Electrolytic Capacitors | – | – | – | 22 µF | 50 | – | – | – | – | -55 °C up to +105 °C | 2 | 11 | – | ±20% | – | – | 8 | – | – | – | – | – | – | – | 2000 | 220 | 11 | 5 | – | – | – | – | – | – | – | Ammopack | ||
![]() | 885012206040 | SPEC | 8 files | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | 10 nF | 16 | – | – | – | 10 GΩ | – | – | 1.6 | 0.8 | ±10% | 0603 | -55 °C up to +125 °C | 3.5 | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012206081 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | 470 pF | 50 | – | – | – | 10 GΩ | – | – | 1.6 | 0.8 | ±10% | 0603 | -55 °C up to +125 °C | 2.5 | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | 7" Tape & Reel | ||
![]() | 613007143121 | SPEC | – | 6 files | WR-PHD 2.54 mm Angled Socket Header | – | – | – | – | – | – | – | – | 1000 MΩ | – | 2.54 | 18.28 | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | 7 | Single | – | – | Socket Header | Angled | 3 | Tray |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 890324025039CS | SPEC | |
![]() | 890334025022CS | SPEC | |
![]() | 890334025027CS | SPEC | |
![]() | 691322310004 | SPEC | – |
![]() | 7447480471 | SPEC | |
![]() | 860010574011 | SPEC | |
![]() | 860080672001 | SPEC | |
![]() | 885012206040 | SPEC | |
![]() | 885012206081 | SPEC | |
![]() | 613007143121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Application | PCB/Cable/Panel | Modularity | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | Tol. C | Size | Operating Temperature | DF (%) | Ceramic Type | Fl (mm) | L (µH) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | Pins (pcs) | Rows | H (mm) | G (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|