Topology | Positive to Negative Converter |
Input voltage | 160-265 V |
IC revision | 1.0 |
CIPOS™ Mini 600 V, 10 A three-phase TRENCHSTOP™ IGBT based intelligent power module with open emitter in DIP 36x21 package that provides fully featured compact inverter solution along with the best optimized efficiency, excellent thermal conduction and electrical isolation. Perfectly suited for high switching applications such as washing machines, dryers, fans and other motor drive applications with low turn-off switching losses.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | PCB/Cable/Panel | Modularity | Wire Section | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | Application | VDE Approval | Pins (Value) (pcs) | Rows | G (mm) | Gender | Type | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
691102710003 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 102 - 5.00 mm Horizontal Entry Modular | PCB | Yes | 22 to 14 (AWG) 0.75 to 1.5 (mm²) | – | – | – | – | – | – | 5 | – | – | – | – | – | 17.5 | – | – | – | – | – | 15 | – | 10 | THT | – | – | – | – | – | – | Wire Protector | 40022612 | 3 | – | – | – | Horizontal | Box | ||
691102710002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 102 - 5.00 mm Horizontal Entry Modular | PCB | Yes | 22 to 14 (AWG) 0.75 to 1.5 (mm²) | – | – | – | – | – | – | 5 | – | – | – | – | – | 17.5 | – | – | – | – | – | 10 | – | 10 | THT | – | – | – | – | – | – | Wire Protector | 40022612 | 2 | – | – | – | Horizontal | Box | ||
7448258022 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | – | 8 | 2.2 | 14 | 250 | 1500 | MnZn | 30 | 21 | 35 | THT | – | – | – | – | – | – | – | 40042670 | 4 | – | 5 | – | – | – | |||
820513011 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-VD Disk Varistor | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | 12.5 | – | – | – | – | – | – | 12.5 | 4.6 | 16 | THT | 300 | 385 | 470 | 2500 | 70 | 0.4 | – | Yes | – | – | – | – | – | – | |||
890324025017CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | – | – | – | 100 nF | X2 | 300 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 15 | – | – | – | – | – | – | – | – | 275 | – | – | 18 | 6 | 12 | Boxed THT | – | – | – | – | – | – | Across the mains | – | – | – | 4 | – | – | Carton | |||
890324025039CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | – | – | – | 470 nF | X2 | 220 | 0.1 | 21.28 GΩ | -40 °C up to +105 °C | 15 | – | – | – | – | – | – | – | – | 275 | – | – | 18 | 8 | 14 | Boxed THT | – | – | – | – | – | – | Across the mains | – | – | – | 4 | – | – | Carton | |||
860010474012 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | 330 µF | – | – | – | – | -40 °C up to +85 °C | 3.5 | 2000 | 451 | 82.5 | 14 | 8 | – | – | – | 25 | – | – | 11.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Ammopack | |||
860020574012 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | 220 µF | – | – | – | – | -40 °C up to +105 °C | 3.5 | 2000 | 255 | 77 | 12 | 8 | – | – | – | 35 | – | – | 11.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Ammopack | |||
861141486026 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AI3H Aluminum Electrolytic Capacitors | – | – | – | 680 µF | – | – | – | – | -25 °C up to +105 °C | 10 | 3000 | 2200 | 1659.52 | 20 | 35 | – | – | – | 450 | – | – | 57 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Tray | |||
61300421121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Dual Pin Header | – | – | – | – | – | – | – | 1000 MΩ | – | 2.54 | – | – | – | – | – | 3 | – | – | – | – | – | 5.08 | – | – | THT | – | – | – | – | – | – | – | – | 4 | Dual | – | Pin Header | Straight | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
691102710003 | SPEC | – | |
691102710002 | SPEC | – | |
7448258022 | SPEC | ||
820513011 | SPEC | ||
890324025017CS | SPEC | ||
890324025039CS | SPEC | ||
860010474012 | SPEC | ||
860020574012 | SPEC | ||
861141486026 | SPEC | ||
61300421121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | PCB/Cable/Panel | Modularity | Wire Section | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | Application | VDE Approval | Pins (Value) (pcs) | Rows | G (mm) | Gender | Type | Packaging | Samples |
---|