| Topology | Power Factor Correction |
| Input voltage | 180-264 V |
| IC revision | 1.0 |
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Pitch (mm) | Gender | Working Voltage (V) | Contact Resistance (mΩ) | Tol. R | Packaging | W (mm) | H (mm) | IR (mA) | Ti | Tl (mm) | Pins (pcs) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | IR (A) | L (mH) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691311500102 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 311 - 5.08 mm Close Vertical PCB Header | Pluggable | PCB | No | – | – | – | – | – | 5.08 | – | 320 | – | – | Box | – | – | – | – | – | 2 | – | – | – | – | – | Vertical | 20 | – | – | – | – | 12.16 | – | |
![]() | 742792031 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.2 | 0.9 | 3000 | – | – | – | 300 | 350 | 200 MHz | 3000 | 0.05 | High Current | 2 | – | – | – | – | 2 | SMT | ||
![]() | 7448063801 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMBNC Common Mode Power Line Choke Nanocrystalline | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 27.5 | 46 | – | – | – | 4 | – | – | – | – | 0.0023 | – | 38 | 1.5 | 300 | 2100 | Nanocrystalline | 48 | THT | ||
![]() | 744314101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | – | – | – | 5.3 | 1.8 | 4 | 33 | 40 | – | – | – | – | – | – | 6.9 | 4.8 | – | – | – | 2 | – | – | – | – | 0.0363 | – | – | 0.01 | – | – | Superflux | 7 | SMT | ||
![]() | 7460307 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WP-BUTR REDCUBE PRESS-FIT with internal thread, two-rows | – | – | – | – | – | – | – | – | – | – | – | – | – | Tray | 9 | 7 | 160000 | M4 | 6 | 8 | – | – | – | – | – | – | 160 | – | – | – | Brass | – | Press-Fit | |
![]() | 66100211622 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 2.54 mm Male Header | – | PCB | – | – | – | – | – | – | 2.54 | Male | 50 | 20 | max. | Box | – | – | 3000 | – | – | 2 | – | – | – | – | – | Vertical | 3 | – | – | – | – | 4.78 | THT | |
| 750344822 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Power Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
| 750344821 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Flyback Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 691311500102 | SPEC | – |
![]() | 742792031 | SPEC | |
![]() | 7448063801 | SPEC | |
![]() | 744314101 | SPEC | |
![]() | 7460307 | SPEC | – |
![]() | 66100211622 | SPEC | – |
| 750344822 | SPEC | – | |
| 750344821 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Pitch (mm) | Gender | Working Voltage (V) | Contact Resistance (mΩ) | Tol. R | Packaging | W (mm) | H (mm) | IR (mA) | Ti | Tl (mm) | Pins (pcs) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | IR (A) | L (mH) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | Mount | Samples |
|---|