| Topology | Other Topology |
| IC revision | 1.0 |
This 44.4 V nominal voltage demo board, with a voltage range between 30 V and 50.4 V and a charging and discharging rate of 1 C & 5 C, is delivered in a modular design by combining the DEMO_IMR_BMSPWR_V1 power board (on this page) and the DEMO_IMR_BMSCTRL_V1 controller board, with the required software. The IMR uses two modular BMS solutions, supporting hot-swapping of the batteries, meaning that the robot never has to be powered off.
Overvoltage or undervoltage of a cellExternal NTC resistance measures faultsOpen load diagnostics error monitoringBalances over- and undercurrent errorsADC cross-check errorInternal overtemperature detectedRegister CRC check fault detectedInternal IC error
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Version | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | Pins (pcs) | Pitch (mm) | Rows | Gender | Type | IR (mA) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 885012206087 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 0.8 | – | – | – | – | – | 4.7 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206091 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 0.8 | – | – | – | – | – | 22 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012006085 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 0.8 | – | – | – | – | – | 1 nF | ±5% | 100 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206120 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 0.8 | – | – | – | – | – | 100 nF | ±10% | 100 | 0603 | -55 °C up to +125 °C | – | 5 | 1 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012109011 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 2.5 | – | – | – | – | – | 47 µF | ±20% | 16 | 1210 | -55 °C up to +85 °C | – | 10 | 0.002 GΩ | X5R Class II | 3.2 | 2.5 | 0.75 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012214001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 2.8 | – | – | – | – | – | 10 µF | ±20% | 100 | 2220 | -55 °C up to +125 °C | – | 2.5 | 0.01 GΩ | X7R Class II | 5.7 | 5 | 0.85 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
![]() | 431256058716 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TATU THT Tact Switch 6x6 mm Right Angled Type with ground terminal | 5.85 | 160 | 200000 | Black | No | not specified | – | – | 12 | – | -40 °C up to +85 °C | – | – | 100 MΩ | – | – | – | – | Bulk | – | – | – | – | – | – | – | – | – | 3 | – | – | – | – | – | 50 | |
![]() | 7447709821 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 10 | – | – | – | – | – | – | – | – | 1210 | -40 °C up to +125 °C | – | – | – | – | 12 | 12 | – | – | 820 | 1.05 | 1000 | 1.2 | Standard | – | – | – | – | – | 2 | – | – | – | – | 950 | ||
![]() | 865080353015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | 470 µF | ±20% | 16 | 8.0 x 10.5 | -55 °C up to +105 °C | – | 16 | 0.212766 MΩ | – | 10.5 | 8.3 | – | 15" Tape & Reel | – | – | – | – | SMT | 2000 | 590 | 220 | 75.2 | 8 | – | – | – | – | – | – | ||
![]() | 61002021821 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Dual | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 25.9 | – | – | Tube | – | – | – | – | – | – | – | – | – | – | 20 | 2.54 | Dual | Socket Header | Straight | 3000 |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
| 885012206087 | SPEC | ||
| 885012206091 | SPEC | ||
| 885012006085 | SPEC | ||
| 885012206120 | SPEC | ||
| 885012109011 | SPEC | ||
| 885012214001 | SPEC | ||
![]() | 431256058716 | SPEC | – |
![]() | 7447709821 | SPEC | |
![]() | 865080353015 | SPEC | |
![]() | 61002021821 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Version | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | Pins (pcs) | Pitch (mm) | Rows | Gender | Type | IR (mA) | Samples |
|---|