Topology | Other Topology |
Input voltage | 160-265 V |
IC revision | 1.0 |
This user manual provides an overview of the evaluation board EVAL-M1-CTE610N3 including its main features, key data, pin assignments and mechanical dimensions. EVAL-M1-CTE610N3 is an evaluation board as part of the iMOTION™ Modular Application Design Kit. This power board including a 3-phase CIPOS™ Tiny Intelligent Power Module (IPM) for motor drive application. In combination with the control board equipped with the M1 20pin interface connector such as EVAL-M1-101T, it features and demonstrates Infineon’s CIPOS™ Tiny IPM technology and Advanced Motion Control Engine (MCE 2.0) technology for permanent magnet motors drive over the full speed range. This evaluation board EVAL-M1-CTE610N3 was developed to support customers during their first steps designing applications with CIPOS™ Tiny IPM and running any permanent magnet motor via sensorless sinusoidal control.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Operating Temperature | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012207031 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 470 pF | ±10% | 16 | 0805 | – | 3.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | |||
885012206034 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 1 nF | ±10% | 16 | 0603 | – | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | |||
885012207033 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 1 nF | ±10% | 16 | 0805 | – | 3.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | |||
885342208011 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | 1 nF | ±10% | 630 | 1206 | -55 °C up to +125 °C | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 1.25 | 0.6 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | |||
885012207035 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 2.2 nF | ±10% | 16 | 0805 | – | 3.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | |||
885012207037 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 4.7 nF | ±10% | 16 | 0805 | – | 3.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | |||
885012208110 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 4.7 nF | ±10% | 100 | 1206 | -55 °C up to +125 °C | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | |||
885012206046 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 100 nF | ±10% | 16 | 0603 | – | 3.5 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | |||
885012207072 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 100 nF | ±10% | 25 | 0805 | – | 3.5 | 5 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | |||
885012206048 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 220 nF | ±10% | 16 | 0603 | – | 5 | 2.3 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | |||
885012207051 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 1 µF | ±10% | 16 | 0805 | – | 5 | 0.5 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | |||
885012107014 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 10 µF | ±20% | 16 | 0805 | – | 10 | 0.01 GΩ | X5R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | -55 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | |||
860010372006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | 100 µF | – | 16 | – | -40 °C up to +85 °C | 16 | – | – | 11 | – | – | – | Ammopack | – | – | – | – | – | – | 2000 | 176 | 16 | 2 | 5 | |||
860240374004 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AT1H Aluminum Electrolytic Capacitors | 100 µF | ±20% | 16 | – | -40 °C up to +105 °C | 16 | – | – | 11.5 | – | – | – | Ammopack | – | – | – | – | – | – | 8000 | 245 | 16 | 3.5 | 8 | |||
860080374009 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATLI Aluminum Electrolytic Capacitors | 220 µF | ±20% | 16 | – | -55 °C up to +105 °C | 12 | – | – | 11.5 | – | – | – | Ammopack | – | – | – | – | – | – | 3000 | 575 | 35.2 | 3.5 | 8 | |||
860020474013 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | 330 µF | ±20% | 25 | – | -40 °C up to +105 °C | 14 | – | – | 11.5 | – | – | – | Ammopack | – | – | – | – | – | – | 2000 | 310 | 82.5 | 3.5 | 8 | |||
744774027 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD2 SMT Power Inductor | – | – | – | 5848 | -40 °C up to +125 °C | – | – | – | 5.2 | 5.8 | 4.5 | – | – | -40 °C up to +125 °C | 2.7 | 4 | 8 | 0.045 | 50 | – | – | – | – | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Operating Temperature | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Samples |
---|