| Topology | Other Topology |
| Input voltage | 160-265 V |
| IC revision | 1.0 |
The EVAL-M1-CTE620N3 evaluation power board is a part of the iMOTION™ Modular Application Design Kit for motor drives (iMOTION™ MADK). In order to run a motor, the matching control board is required to interface this power board. The MADK platform is intended to use various power stages with different control boards. These boards can easily be interfaced through the 20-pin iMOTION™ MADK M1 such as Eval-M1-101Tconnector to control board. This board is equipped with 20-pin M1 connector and is intended for single motor control only. This evaluation board is designed to give Easy-to-use power stage based on the Infineon's CIPOS™ Tiny Inteligent Power Module (IPM). The board is equipped with all assembly groups for sensorless field oriented control (FOC). It provides a single-phase AC-connector, rectifier and 3-phase output for connecting the motor. The power stage also contains emitter shunts for current sensing and a voltage divider for DC-link voltage measurement. The EVAL-M1-CTE620N3 evaluation board has perfect compatibility, it is compatible with the DIP and SIP two kind of packaging form and compatible with the different level of power CIPOS™ Tiny IPM. For example, if you need to evaluate IM393-X6E/F, The evaluation board fully support to pin-to-pin assembly and power rating. But if you need to evaluate IM393-S6E/F,IM393-X6E/F or IM393-L6E/F Tiny IPM, you can only do function test evaluation and the power rating isn’t satisfied. The EVAL-M1-CTE620N3 evaluation board is available through regular Infineon distribution partners as well as on Infineon's website. The features of this board are described in the main features chapter of this document, whereas the remaining paragraphs provide information to enable the customers to copy, modify and qualify the design for production according to their own specific requirements. Environmental conditions were considered in the design of the EVAL-M1-CTE620N3, but it is not qualified regarding safety requirements or manufacturing and operation over the whole operating temperature range or lifetime. The boards provided by Infineon are subject to functional testing only.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Qmin. | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Operating Temperature | Q (%) | L (µH) | IR (A) | IRP,40K (A) | ISAT (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (Ω) | fres (MHz) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 885012207031 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 470 pF | ±10% | 16 | 0805 | 600 | 3.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206034 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 1 nF | ±10% | 16 | 0603 | 600 | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012207033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 1 nF | ±10% | 16 | 0805 | 600 | 3.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
![]() | 885342208011 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | 1 nF | ±10% | 630 | 1206 | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 1.25 | 0.6 | – | – | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
| 885012207035 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 2.2 nF | ±10% | 16 | 0805 | 600 | 3.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012207037 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 4.7 nF | ±10% | 16 | 0805 | 600 | 3.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012208110 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 4.7 nF | ±10% | 100 | 1206 | 600 | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206046 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 100 nF | ±10% | 16 | 0603 | 600 | 3.5 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012207072 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 100 nF | ±10% | 25 | 0805 | 600 | 3.5 | 5 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206048 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 220 nF | ±10% | 16 | 0603 | 600 | 5 | 2.3 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012207051 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 1 µF | ±10% | 16 | 0805 | 600 | 5 | 0.5 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012107014 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 10 µF | ±20% | 16 | 0805 | 600 | 10 | 0.01 GΩ | X5R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | -55 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
![]() | 860010372006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | 100 µF | – | 16 | – | – | 16 | – | – | 11 | – | – | – | Ammopack | – | – | – | – | – | – | – | – | – | – | 2000 | 176 | 16 | 2 | 5 | ||
![]() | 860240374004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AT1H Aluminum Electrolytic Capacitors | 100 µF | ±20% | 16 | – | – | 16 | – | – | 11.5 | – | – | – | Ammopack | – | – | – | – | – | – | – | – | – | – | 8000 | 245 | 16 | 3.5 | 8 | ||
![]() | 860080374009 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATLI Aluminum Electrolytic Capacitors | 220 µF | ±20% | 16 | – | – | 12 | – | – | 11.5 | – | – | – | Ammopack | – | – | – | – | – | – | – | – | – | – | 3000 | 575 | 35.2 | 3.5 | 8 | ||
![]() | 860020474013 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | 330 µF | ±20% | 25 | – | – | 14 | – | – | 11.5 | – | – | – | Ammopack | – | – | – | – | – | – | – | – | – | – | 2000 | 310 | 82.5 | 3.5 | 8 | ||
![]() | 744773022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD2 SMT Power Inductor | – | – | – | 4532 | – | – | – | – | 4 | 4.5 | 3.2 | – | – | -40 °C up to +125 °C | – | 2.2 | 2.5 | 3.5 | 3.38 | 4.1 | 4.7 | 0.071 | 85 | – | – | – | – | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Qmin. | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Operating Temperature | Q (%) | L (µH) | IR (A) | IRP,40K (A) | ISAT (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (Ω) | fres (MHz) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Samples |
|---|