Topology | Motor Drive |
Input voltage | 380 V |
IC revision | 1.4 |
he evaluation board EVAL-M1-IM818-A was developed to support customers during their first steps of applications with CIPOS™ Maxi IPM. In combination with control-boards equipped with the M1 20pin interface connector, like EVAL-M1-101T, it demonstrates Infineon’s CIPOS™ Maxi IPM technology for motor drive.The evaluation board EVAL-M1-IM818-A features IM818-series: IM818-SCC, IM818-MCC and IM818-LCC,one of the CIPOS™ Maxi product family, which combines 1200 V TRENCHSTOP™ IGBTs and Emitter Controlled diodes with an optimized 6-channel SOI gate driver. It is optimized to industrial application like high voltage ventilation and air conditioning (HVAC) fans, fan motors, pumps and motor drives. More about iMOTION™ MADK platform!
Order Code | Datasheet | Simulation | Downloads | Status | Product series | PCB/Cable/Panel | Modularity | Wire Section | C | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | RESR (mΩ) | Winding Style | L (µH) | Z @ 10 MHz (Ω) | IR (A) | RDC max. (Ω) | VR (V (DC)) | VT (V (DC)) | Application | Pins (pcs) | Rows | H (mm) | Gender | Type | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691250910002 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2509 - 9.52 mm Horizontal Entry Modular w. Rising Cage Clamp | PCB | Yes | 10 to 30 (AWG) 5.26 to 0.0509 (mm²) | – | – | -30 °C up to +120 °C | – | – | – | 9.52 | – | 19.04 | – | – | – | – | 32 | – | – | – | Rising Cage Clamp | 2 | – | – | – | Horizontal | Box | |
![]() | 691250910003 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2509 - 9.52 mm Horizontal Entry Modular w. Rising Cage Clamp | PCB | Yes | 10 to 30 (AWG) 5.26 to 0.0509 (mm²) | – | – | -30 °C up to +120 °C | – | – | – | 9.52 | – | 28.56 | – | – | – | – | 32 | – | – | – | Rising Cage Clamp | 3 | – | – | – | Horizontal | Box | |
![]() | 860010572005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | 47 µF | 2000 | -40 °C up to +85 °C | 143 | 16.45 | 12 | 2 | 5 | 11 | – | – | – | – | – | – | 35 | – | – | – | – | – | – | – | Ammopack | ||
![]() | 860010373007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | 120 µF | 2000 | -40 °C up to +85 °C | 231 | 19.2 | 16 | 2.5 | 6.3 | 11 | – | – | – | – | – | – | 16 | – | – | – | – | – | – | – | Ammopack | ||
![]() | 860020474014 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | 470 µF | 2000 | -40 °C up to +105 °C | 410 | 117.5 | 14 | 3.5 | 8 | 11.5 | – | – | – | – | – | – | 25 | – | – | – | – | – | – | – | Ammopack | ||
![]() | 860080472002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATLI Aluminum Electrolytic Capacitors | – | – | – | 47 µF | 2000 | -55 °C up to +105 °C | 240 | 11.75 | 10 | 2 | 5 | 11 | – | – | – | – | – | – | 25 | – | – | – | – | – | – | – | Ammopack | ||
![]() | 865090449009 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLU Aluminum Electrolytic Capacitors | – | – | – | 100 µF | 1000 | -40 °C up to +85 °C | 110 | 5 | 16 | – | 8 | 6.5 | – | – | – | – | – | – | 25 | – | – | – | – | – | – | – | 15" Tape & Reel | ||
![]() | 870025374007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PTG5 Aluminum Polymer Capacitors | – | – | – | 470 µF | 2000 | -55 °C up to +105 °C | 5000 | 752 | 10 | 3.5 | 8 | 11.5 | – | – | – | – | – | – | 16 | – | – | – | – | – | – | – | Ammopack | ||
![]() | 861221486023 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AIE8 Aluminum Electrolytic Capacitors | – | – | – | 470 µF | 3000 | -25 °C up to +85 °C | 2680 | 1379.67 | 20 | 10 | 35 | 47 | 181.8 | – | – | – | – | – | 450 | – | – | – | – | – | – | – | Tray | ||
![]() | 61300211121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | 2.54 | – | 5.08 | – | – | – | – | 3 | – | – | – | – | 2 | Single | – | Pin Header | Straight | Bag | |
![]() | 744232101 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CNSW SMT Common Mode Line Filter | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | 3.2 | – | bifiliar | 105.3 | 6000 | 0.09 | 5.5 | 50 | 125 | – | – | – | 1.8 | – | – | – | ||
![]() | 613020243121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Angled Dual Socket Header | – | – | – | – | – | – | – | – | – | 2.54 | – | 25.9 | – | – | – | – | 3 | – | – | – | – | 20 | Dual | – | Socket Header | Angled | Tray | |
750344164 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Flyback Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 691250910002 | SPEC | – |
![]() | 691250910003 | SPEC | – |
![]() | 860010572005 | SPEC | |
![]() | 860010373007 | SPEC | |
![]() | 860020474014 | SPEC | |
![]() | 860080472002 | SPEC | |
![]() | 865090449009 | SPEC | |
![]() | 870025374007 | SPEC | |
![]() | 861221486023 | SPEC | |
![]() | 61300211121 | SPEC | – |
![]() | 744232101 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 613020243121 | SPEC | – |
750344164 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | PCB/Cable/Panel | Modularity | Wire Section | C | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | RESR (mΩ) | Winding Style | L (µH) | Z @ 10 MHz (Ω) | IR (A) | RDC max. (Ω) | VR (V (DC)) | VT (V (DC)) | Application | Pins (pcs) | Rows | H (mm) | Gender | Type | Packaging | Samples |
---|