Topology | Flyback Converter |
Input voltage | 320-480 V |
IC revision | 1.0 |
This user guide provides an overview of the evaluation board EVAL-M1-IM828-A including its main features, key data, pin assignments and mechanical dimensions. EVAL-M1-IM828-A is a power evaluation board from the MADK including M1 connector and one CIPOS™ Maxi 1200 V three-phase module for motor drive applications. In combination with either EVAL-M1-101T or other control boards with compatible M1 connectors, it features and demonstrates Infineon’s CIPOS™ Maxi IPM technology for motor drives. The evaluation board EVAL-M1-IM828-A was developed to support customers during their first steps designing applications with IM828-XCC CIPOS™ Maxi power modules.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | PCB/Cable/Panel | Modularity | Wire Section | C | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | Winding Style | L (µH) | Z @ 100 MHz (Ω) | IR (A) | RDC max. (Ω) | VR (V) | VT (V (DC)) | Application | IR (A) | L1 (mH) | RDC max. (mΩ) | Material | L (mm) | W (mm) | H (mm) | Mount | Pins (Value) (pcs) | Rows | G (mm) | Gender | Type | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
691210910005 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2109 - 2.54 mm Horiz. Entry | PCB | No | 30 to 18 (AWG) 0.2 to 0.75 (mm²) | – | – | -40 °C up to +105 °C | – | – | – | 2.54 | – | – | – | – | 6 | – | – | – | Rising Cage Clamp | – | – | – | – | 13.1 | – | – | THT | 5 | – | – | – | Horizontal | Box | ||
691250910003 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2509 - 9.52 mm Horizontal Entry Modular w. Rising Cage Clamp | PCB | Yes | 10 to 30 (AWG) 5.26 to 0.0509 (mm²) | – | – | -30 °C up to +120 °C | – | – | – | 9.52 | – | – | – | – | 32 | – | – | – | Rising Cage Clamp | – | – | – | – | 28.56 | – | – | THT | 3 | – | – | – | Horizontal | Box | ||
744232261 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CNSW SMT Common Mode Line Filter | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | bifiliar | 0.304 | 260 | 0.31 | 0.5 | 50 | 125 | – | – | – | – | – | 3.2 | 1.6 | 1.8 | SMT | 4 | – | – | – | – | – | |||
860020474012 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | 220 µF | 2000 | -40 °C up to +105 °C | 235 | 55 | 14 | 3.5 | 8 | – | – | – | – | – | 25 | – | – | – | – | – | – | 11.5 | – | – | – | – | – | – | – | – | Ammopack | |||
860020474014 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | 470 µF | 2000 | -40 °C up to +105 °C | 410 | 117.5 | 14 | 3.5 | 8 | – | – | – | – | – | 25 | – | – | – | – | – | – | 11.5 | – | – | – | – | – | – | – | – | Ammopack | |||
860080472002 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATLI Aluminum Electrolytic Capacitors | – | – | – | 47 µF | 2000 | -55 °C up to +105 °C | 240 | 11.75 | 10 | 2 | 5 | – | – | – | – | – | 25 | – | – | – | – | – | – | 11 | – | – | – | – | – | – | – | – | Ammopack | |||
860080374009 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATLI Aluminum Electrolytic Capacitors | – | – | – | 220 µF | 3000 | -55 °C up to +105 °C | 575 | 35.2 | 12 | 3.5 | 8 | – | – | – | – | – | 16 | – | – | – | – | – | – | 11.5 | – | – | – | – | – | – | – | – | Ammopack | |||
861011486024 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AIG8 Aluminum Electrolytic Capacitors | – | – | – | 470 µF | 2000 | -25 °C up to +85 °C | 2890 | 4230 | 20 | 10 | 35 | – | – | – | – | – | 450 | – | – | – | – | – | – | 47 | – | – | – | – | – | – | – | – | Tray | |||
744830007215 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB HV Common Mode Power Line Choke | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | sectional | 700 | – | 21.5 | 0.0038 | 760 | 3000 | – | 21.5 | 0.7 | 3.8 | MnZn | 42.5 | 23 | 39.5 | THT | – | – | 5 | – | – | – | |||
613020243121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Angled Dual Socket Header | – | – | – | – | – | – | – | – | – | 2.54 | – | – | – | – | 3 | – | – | – | – | – | – | – | – | 25.9 | – | – | THT | 20 | Dual | – | Socket Header | Angled | Tray | ||
750344164 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Flyback Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
691210910005 | SPEC | – | |
691250910003 | SPEC | – | |
744232261 | SPEC | ||
860020474012 | SPEC | ||
860020474014 | SPEC | ||
860080472002 | SPEC | ||
860080374009 | SPEC | ||
861011486024 | SPEC | ||
744830007215 | SPEC | ||
613020243121 | SPEC | – | |
750344164 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | PCB/Cable/Panel | Modularity | Wire Section | C | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | Winding Style | L (µH) | Z @ 100 MHz (Ω) | IR (A) | RDC max. (Ω) | VR (V) | VT (V (DC)) | Application | IR (A) | L1 (mH) | RDC max. (mΩ) | Material | L (mm) | W (mm) | H (mm) | Mount | Pins (Value) (pcs) | Rows | G (mm) | Gender | Type | Packaging | Samples |
---|