Topology | Power Factor Correction |
Input voltage | 180-275 V |
Output 1 | 50 V |
IC revision | 1.0 |
This evaluation board introduces a complete Infineon’s system solution for a 3 kW power supply unit (PSU) targeting the newly released OCP V3 rectifier specifications for servers and data centers.The PSU comprises a front-end AC-DC bridgeless totem pole converter followed by a back-end DC-DC isolated half-bridge LLC converter. The front-end totem pole converter provides power factor correction (PFC) and total harmonic distortion (THD). The LLC converter provides safety isolation and a tightly regulated output voltage.The measured peak efficiency of the complete PSU at 230 VAC is 97.5%, not including the internal fan, and 97.4%, including the internal fan. The overall outer dimensions of the PSU are 73.5 mm x 520 mm x 40 mm, which yields a power density in the range of 32 W/inch³ (1.95 W/cm³).
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | VR (V (DC)) | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | L (µH) | IR (mA) | ISAT (A) | RDC (mΩ) | fres (MHz) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 890443326007CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTBP Film Capacitors | 3.3 µF | 160 | 57 | 0.1 | 3.03 GΩ | -40 °C up to +105 °C | 22.5 | 26 | 9 | 18 | Bulk | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 742792602 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | -55 °C up to +125 °C | – | 1.6 | 0.8 | 0.8 | – | – | 2000 | – | – | – | 60 | 110 | 600 MHz | 3000 | 0.04 | High Current | ||
![]() | 74404042470 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LQS SMT Power Inductor | – | – | – | – | – | -40 °C up to +125 °C | – | 4 | 4 | 1.8 | – | 47 | 600 | 0.7 | 620 | 11 | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 890443326007CS | SPEC | |
![]() | 742792602 | SPEC | |
![]() | 74404042470 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | VR (V (DC)) | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | L (µH) | IR (mA) | ISAT (A) | RDC (mΩ) | fres (MHz) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples |
---|