Topology | Positive to Negative Converter |
Input voltage | 480 V |
IC revision | 1.0 |
This user guide provides an overview of the evaluation board EVAL-M1-IR2214 including its main features, keycomponents and design details. The user guide describes how to run a brushless direct current (BLDC) motorwith the evaluation board, and verifies the board by a double-pulse test for a higher power rating.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | VR (V (DC)) | VR 2 (V (DC)) | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | DF (%) | Ø D (mm) | Pins (Value) (pcs) | Rows | H (mm) | G (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
890493427007CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTBE Film Capacitors | 470 nF | 1000 | 800 | 22 | 1 | 6.38 GΩ | -40 °C up to +85 °C | 27.5 | 31 | 11 | – | – | – | – | – | – | – | – | 20 | 4 | – | – | – | Carton | |||
865060343004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLL Aluminum Electrolytic Capacitors | 47 µF | 16 | – | – | – | 2.12766 MΩ | -55 °C up to +105 °C | – | 5.5 | 6.6 | 2000 | 230 | 440 | 7.6 | 16 | 6.3 | – | – | – | – | – | – | – | 15" Tape & Reel | |||
865060445005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLL Aluminum Electrolytic Capacitors | 100 µF | 25 | – | – | – | 1 MΩ | -55 °C up to +105 °C | – | 7.7 | 6.6 | 2000 | 300 | 360 | 25 | 14 | 6.3 | – | – | – | – | – | – | – | 15" Tape & Reel | |||
865060453007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLL Aluminum Electrolytic Capacitors | 220 µF | 25 | – | – | – | 0.454545 MΩ | -55 °C up to +105 °C | – | 10.5 | 8.3 | 5000 | 550 | 170 | 55 | 14 | 8 | – | – | – | – | – | – | – | 15" Tape & Reel | |||
861021386035 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AIG5 Aluminum Electrolytic Capacitors | 1000 µF | 400 | – | – | – | – | -25 °C up to +105 °C | 10 | 60 | – | 2000 | 2850 | – | 8000 | 20 | 35 | – | – | – | – | – | – | – | Tray | |||
61300821821 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Dual Socket Header | – | – | – | – | – | 1000 MΩ | – | 2.54 | 10.66 | – | – | – | – | – | – | – | 8 | Dual | – | – | Socket Header | Straight | 3 | Tray | ||
613020243121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Angled Dual Socket Header | – | – | – | – | – | 1000 MΩ | – | 2.54 | 25.9 | – | – | – | – | – | – | – | 20 | Dual | – | – | Socket Header | Angled | 3 | Tray | ||
750344164 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Flyback Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
890493427007CS | SPEC | ||
865060343004 | SPEC | ||
865060445005 | SPEC | ||
865060453007 | SPEC | ||
861021386035 | SPEC | ||
61300821821 | SPEC | – | |
613020243121 | SPEC | – | |
750344164 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | VR (V (DC)) | VR 2 (V (DC)) | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | DF (%) | Ø D (mm) | Pins (Value) (pcs) | Rows | H (mm) | G (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|