Topology | Power Factor Correction |
Input voltage | 90-265 V |
IC revision | 1.2 |
Non-isolated two stage Boost PFC plus current regulated Buck LED driverIRXLED09UG_201705_PL16_05The purpose of this document is to provide a comprehensive functional description and guide to using theIRXLED09 2 stage PFC Boost + Buck LED driver evaluation board based on the IRS2505L. The scopedescribes the operation and covers technical aspects essential to the design process, including calculation ofexternal component values, MOSFET selection, PCB layout optimization as well as additional protectioncircuitry that may be added if needed. Test results and waveforms are also included.
Primary output over-voltage protection @ VOUT <= 250 VDC
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Tol. C | Size | Qmin. | DF (%) | Ceramic Type | Fl (mm) | Operating Temperature | Q (%) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | VDE Approval | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691412120002B | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 412B - 3.50 mm Screwless 45° Entry - 2.1 mm 2 Wires | 2 | Screwless | PCB | No | 45° | 14 to 20 (AWG) 2.08 to 0.518 (mm²) | – | – | – | – | – | – | -40 °C up to +105 °C | 3.5 | 8.5 | – | – | Box | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | 40036145 | |
![]() | 691412120003B | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 412B - 3.50 mm Screwless 45° Entry - 2.1 mm 2 Wires | 3 | Screwless | PCB | No | 45° | 14 to 20 (AWG) 2.08 to 0.518 (mm²) | – | – | – | – | – | – | -40 °C up to +105 °C | 3.5 | 12 | – | – | Box | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | 40036145 | |
![]() | 820443211E | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-VD Disk Varistor | – | 230 VAC | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | 16.5 | 4.8 | 20.5 | – | – | 14 mm | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | 16.5 | 320 | 418 | 510 | 6000 | 190 | 0.6 | Yes | ||
![]() | 890324025039 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | – | Across the mains | – | – | – | – | 470 nF | 275 | X2 | 220 | 0.1 | 21.28 GΩ | -40 °C up to +105 °C | 15 | 18 | 8 | 14 | Bulk | ±10% | Pitch 15 mm | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 860160472006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATLL Aluminum Electrolytic Capacitors | – | – | – | – | – | – | 39 µF | 25 | – | – | – | – | -55 °C up to +105 °C | 2 | 11 | – | – | Ammopack | ±20% | – | – | 14 | – | – | – | – | 4000 | 174 | 9.75 | 5 | – | – | – | – | – | – | – | ||
![]() | 885012207078 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | 1 µF | 25 | – | – | – | 0.5 GΩ | – | – | 2 | 1.25 | 1.25 | 7" Tape & Reel | ±10% | 0805 | – | 5 | X7R Class II | 0.5 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012207098 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | 100 nF | 50 | – | – | – | 5 GΩ | – | – | 2 | 1.25 | 0.8 | 7" Tape & Reel | ±10% | 0805 | – | 2.5 | X7R Class II | 0.5 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012208084 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | 33 nF | 50 | – | – | – | 10 GΩ | – | – | 3.2 | 1.6 | 0.8 | 7" Tape & Reel | ±10% | 1206 | – | 2.5 | X7R Class II | 0.6 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885342207008 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | – | 1 nF | 250 | – | – | – | 10 GΩ | -55 °C up to +125 °C | – | 2 | 1.25 | 0.8 | 7" Tape & Reel | ±10% | 0805 | – | 2.5 | X7R Class II | 0.5 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885342207009 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | – | 4.7 nF | 250 | – | – | – | 10 GΩ | -55 °C up to +125 °C | – | 2 | 1.25 | 0.8 | 7" Tape & Reel | ±10% | 0805 | – | 2.5 | X7R Class II | 0.5 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885342008008 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | – | 22 pF | 1000 | – | – | – | 10 GΩ | -55 °C up to +125 °C | – | 3.2 | 1.6 | 0.8 | 7" Tape & Reel | ±5% | 1206 | 840 | – | NP0 Class I | 0.6 | -55 °C up to +125 °C | 840 | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 860241478004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AT1H Aluminum Electrolytic Capacitors | – | – | – | – | – | – | 22 µF | 450 | – | – | – | – | -25 °C up to +105 °C | 5 | 25 | – | – | Ammopack | ±20% | 13.0 x 25.0 | – | 20 | – | – | – | – | 10000 | 632 | 496 | 13 | – | – | – | – | – | – | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Tol. C | Size | Qmin. | DF (%) | Ceramic Type | Fl (mm) | Operating Temperature | Q (%) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | VDE Approval | Samples |
---|