Topology | Motor Drive |
Input voltage | 6-30 V |
Output 1 | 10.2 A |
IC revision | 1.0 |
The evaluation board EVAL-M1-05F804R was developed to support customers during their first steps designing applications with IRSM005-800MH CIPOS™ Nano power modules. As a part of iMOTION™ Modular Application Design Kit, EVAL-M1-05F804R is a power evaluation board from the modular application design kit including M1 connector, which is the iMOTION™ standard interface, and three CIPOS™ Nano 40 V half-bridge modules for motor drive applications. In combination with either EVAL-M1-101T or other control boards with M1 connector compatible, it features and demonstrates Infineon’s CIPOS™ Nano IPM technology and advanced Motion Control Engine (MCE 2.0) technology for motors drive over the full speed range.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | L (µH) | IR (mA) | IR 2 (mA) | ISAT (mA) | RDC (mΩ) | fres (MHz) | W (mm) | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Pins (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691250910002 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2509 - 9.52 mm Horizontal Entry Modular w. Rising Cage Clamp | Rising Cage Clamp | PCB | Yes | 10 to 30 (AWG) 5.26 to 0.0509 (mm²) | – | – | – | – | – | – | – | – | – | – | -30 °C up to +120 °C | – | – | – | 9.52 | – | 19.04 | 2 | – | – | – | Horizontal | 32 | Box | |
![]() | 691250910003 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2509 - 9.52 mm Horizontal Entry Modular w. Rising Cage Clamp | Rising Cage Clamp | PCB | Yes | 10 to 30 (AWG) 5.26 to 0.0509 (mm²) | – | – | – | – | – | – | – | – | – | – | -30 °C up to +120 °C | – | – | – | 9.52 | – | 28.56 | 3 | – | – | – | Horizontal | 32 | Box | |
![]() | 74479777310A | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PMI Power Multilayer Inductor | – | – | – | – | 10 | 600 | 900 | 120 | 300 | 35 | 1.2 | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | 2 | 2 | – | 1.25 | – | Low RDC | – | – | ||
![]() | 860010473011 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | 220 µF | 25 | 2000 | -40 °C up to +85 °C | 310 | 55 | 14 | 2.5 | 6.3 | 11 | – | – | – | – | – | – | Ammopack | ||
![]() | 860010780024 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | 1000 µF | 63 | 2000 | -40 °C up to +85 °C | 1540 | 630 | 9 | 7.5 | 16 | 25 | – | – | – | – | – | – | Ammopack | ||
![]() | 860020472006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | 47 µF | 25 | 2000 | -40 °C up to +105 °C | 105 | 11.75 | 14 | 2 | 5 | 11 | – | – | – | – | – | – | Ammopack | ||
![]() | 74404064151 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LQS SMT Power Inductor | – | – | – | – | 150 | – | – | 950 | 570 | 5.4 | 6 | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | 6 | – | – | 4.5 | – | – | 0.84 | – | ||
![]() | 613020243121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Angled Dual Socket Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.54 | – | 25.9 | 20 | Dual | – | Socket Header | Angled | 3 | Tray |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 691250910002 | SPEC | – |
![]() | 691250910003 | SPEC | – |
![]() | 74479777310A | SPEC | |
![]() | 860010473011 | SPEC | |
![]() | 860010780024 | SPEC | |
![]() | 860020472006 | SPEC | |
![]() | 74404064151 | SPEC | |
![]() | 613020243121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | L (µH) | IR (mA) | IR 2 (mA) | ISAT (mA) | RDC (mΩ) | fres (MHz) | W (mm) | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Pins (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|