Topology | Other Topology |
IC revision | 5 |
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Tol. C | Size | Operating Temperature | Q (%) | DF (%) | Ceramic Type | Fl (mm) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 890334023025 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | Across the mains | 150 nF | 310 | X2 | 300 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 10 | 13 | 7 | 12 | Bulk | ±10% | Pitch 10 mm | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | ||
![]() | 890334023028 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | Across the mains | 220 nF | 310 | X2 | 300 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 10 | 13 | 8 | 14 | Bulk | ±10% | Pitch 10 mm | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | ||
![]() | 890334024005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | Across the mains | 470 nF | 310 | X2 | 280 | 0.1 | 21.28 GΩ | -40 °C up to +105 °C | 12.5 | 15 | 10 | 16 | Bulk | ±10% | Pitch 12.5 mm | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | ||
![]() | 860040572002 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | – | 47 µF | 35 | – | – | – | – | -40 °C up to +105 °C | 2 | 11 | – | – | Ammopack | ±20% | – | – | – | 12 | – | – | 5000 | 280 | 16.45 | 5 | ||
![]() | 860040580016 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | – | 1200 µF | 35 | – | – | – | – | -40 °C up to +105 °C | 7.5 | 21 | – | – | Ammopack | ±20% | – | – | – | 12 | – | – | 10000 | 2800 | 420 | 16 | ||
![]() | 860160474016 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATLL Aluminum Electrolytic Capacitors | – | 180 µF | 25 | – | – | – | – | -55 °C up to +105 °C | 3.5 | 11.5 | – | – | Ammopack | ±20% | – | – | – | 14 | – | – | 7000 | 552 | 45 | 8 | ||
![]() | 860160675026 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATLL Aluminum Electrolytic Capacitors | – | 220 µF | 50 | – | – | – | – | -55 °C up to +105 °C | 5 | 16 | – | – | Ammopack | ±20% | – | – | – | 10 | – | – | 6000 | 1056 | 110 | 10 | ||
![]() | 885012007040 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | 1 nF | 25 | – | – | – | 10 GΩ | – | – | 2 | 1.25 | 0.8 | 7" Tape & Reel | ±5% | 0805 | -55 °C up to +125 °C | 1000 | – | NP0 Class I | 0.5 | – | – | – | – | ||
![]() | 885012208058 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | 100 nF | 25 | – | – | – | 5 GΩ | – | – | 3.2 | 1.6 | 0.8 | 7" Tape & Reel | ±10% | 1206 | -55 °C up to +125 °C | – | 3.5 | X7R Class II | 0.6 | – | – | – | – | ||
750317969 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Offline Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 890334023025 | SPEC | |
![]() | 890334023028 | SPEC | |
![]() | 890334024005 | SPEC | |
![]() | 860040572002 | SPEC | |
![]() | 860040580016 | SPEC | |
![]() | 860160474016 | SPEC | |
![]() | 860160675026 | SPEC | |
![]() | 885012007040 | SPEC | |
![]() | 885012208058 | SPEC | |
750317969 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Tol. C | Size | Operating Temperature | Q (%) | DF (%) | Ceramic Type | Fl (mm) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | Samples |
---|