Topology | Buck Converter |
IC revision | 1.5 |
This series is based on the ARM® Cortex®-M4F Processor with on-chip Flash memory and SRAM. The series has peripheral functions such as Motor Control imers, ADCs and Communication Interfaces (USB, CAN, UART, CSIO, I2C, LIN).
Up to 160 MHz Frequency Operation24-bit System timerUp to 512Kbytes MainFlash memory32Kbytes WorkFlash memory
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT (A) | fres (MHz) | Size | Version | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7447779115 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 15 | 2.8 | 2.2 | 19.5 | 7345 | Robust | – | – | – | – | 81 | – | |||
7447779122 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 22 | 2.45 | – | 17 | 7345 | Robust | – | – | – | – | 110 | – | |||
742792063 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | 0805 | SMT | 60 | 90 | 500 MHz | 3000 | 25 | High Current |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7447779115 | SPEC | ||
7447779122 | SPEC | ||
742792063 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT (A) | fres (MHz) | Size | Version | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | Samples |
---|