Topology | Other Topology |
Input voltage | 140-240 V |
Output 1 | 54 V / 3.5 A |
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691412120002B | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 412B - 3.50 mm Screwless 45° Entry - 2.1 mm 2 Wires | 2 | Screwless | PCB | No | 45° | 14 to 20 (AWG) 2.08 to 0.518 (mm²) | 2 | – | – | – | – | – | 8.5 | – | – | THT | |
![]() | 744822110 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | 4 | – | – | – | – | – | 1 | 10 | 360 | 250 | 1500 | MnZn | 17.5 | 13 | 22 | THT | ||
![]() | 7447020 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FI Leaded Toroidal Line Choke | – | – | – | – | – | – | 2 | 0.22 | 160 | – | – | – | 15.8 | 9.6 | – | THT |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|