Topology | Other Topology |
Input voltage | 12-80 V |
Output 1 | 80 V / 50 A |
IC revision | 1.1 |
This board features the XDP710-002, a wide input voltage range Hot-swap controller to provide controlled turn-on of the FETs to reduce the inrush current on capacitive load. In conjunction with the module EVAL_XDP710_FET, it allows for testing of controlled turn-on of N-Channel MOSFETs in various footprints with option to add multiple FETs in parallel for higher power levels.
Order Code | Datasheet | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | Color | H (mm) | Ø OD (mm) | IR (A) | Ti | Tl (mm) | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691210910002 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2109 - 2.54 mm Horiz. Entry | Rising Cage Clamp | PCB | No | 30 to 18 (AWG) 0.2 to 0.75 (mm²) | – | – | – | – | – | – | 2 | – | – | Horizontal | 6 | Box | |
![]() | 61300411121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | 4 | Single | Pin Header | Straight | 3 | Bag | |
![]() | 7464000 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WP-PLUG REDCUBE Direct Plug Terminal | – | – | – | – | Red | – | – | 120 | – | – | 12 | – | – | – | 120 | Bulk | |
![]() | 7466105R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WP-SMBU REDCUBE SMT with internal blind-hole thread with Pin | – | – | – | – | – | 7 | 9 | 70 | M5 | 4 | – | – | – | – | 70 | Tape and Reel | |
![]() | 7464100 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WP-PLUG REDCUBE Direct Plug Terminal | – | – | – | – | Black | – | – | 120 | – | – | 12 | – | – | – | 120 | Bulk |
Order Code | Datasheet | |
---|---|---|
![]() | 691210910002 | SPEC |
![]() | 61300411121 | SPEC |
![]() | 7464000 | SPEC |
![]() | 7466105R | SPEC |
![]() | 7464100 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | Color | H (mm) | Ø OD (mm) | IR (A) | Ti | Tl (mm) | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|