Topology | Power Factor Correction |
Output 1 | 48 V / 2.5 A |
IC revision | V3.2 |
Efficient and flickerfree reference circuit design for XDPL8220 with high power factor and low THD. It is built for universal input voltage (90V-305V) and for 30W output power. It implements a dual stage PFC, flyback topology
remark :bom is added with pdf
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | ISAT (A) | fres (MHz) | Version | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | RESR (mΩ) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Packaging | L (µH) | IR (A) | RDC max. (Ω) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691412120002MB | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 412MB - 3.50 mm Screwless 45° Entry - 2.08 mm² Wires | 2 | Screwless | PCB | No | 45° | 14 to 20 (AWG) 2.08 to 0.518 (mm²) | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | 3.5 | – | 8.5 | Box | – | 2 | – | |
![]() | 691412120003MB | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 412MB - 3.50 mm Screwless 45° Entry - 2.08 mm² Wires | 3 | Screwless | PCB | No | 45° | 14 to 20 (AWG) 2.08 to 0.518 (mm²) | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | 3.5 | – | 12 | Box | – | 2 | – | |
![]() | 7447033 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FI Leaded Toroidal Line Choke | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 14 | – | 68 | 2.8 | 0.055 | |
![]() | 7447480681 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | – | – | – | – | – | – | 1 | 1.5 | Standard | – | – | – | – | – | – | – | – | – | – | 10.5 | – | 680 | 0.9 | 0.79 | ||
![]() | 870055874001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PTHR Aluminum Polymer Capacitors | – | – | – | – | – | – | – | – | – | 10 µF | 63 | 2000 | -55 °C up to +105 °C | 1400 | 55 | 126 | 12 | 3.5 | 8 | 11.5 | Ammopack | – | – | – | ||
750343158 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Flyback Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
750343157 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | PFC Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 691412120002MB | SPEC | – |
![]() | 691412120003MB | SPEC | – |
![]() | 7447033 | SPEC | – |
![]() | 7447480681 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 870055874001 | SPEC | |
750343158 | SPEC | – | |
750343157 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | ISAT (A) | fres (MHz) | Version | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | RESR (mΩ) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Packaging | L (µH) | IR (A) | RDC max. (Ω) | Samples |
---|