IC manufacturers Infineon Technologies

IC manufacturers (97)

Infineon Technologies XDPS2201 | Demoboard REF_XDPS2201_170W_BPA

170 W AC-DC reference design for e-bike battery charger

Overview

TopologyOther Topology
Switching frequency180 kHz
IC revision1.0

Description

Infineon’s REF_XDPS2201_170W_BPA is a highly efficient 170 W single-stage hybrid-flyback reference design aimed for 24 V and 36 V Li-Ion battery packs typically found in chargers for e-bikes or power tools.The design incorporates a digital controller, XDP™ XDPS2201, with multi-mode operation and two 600 V CoolMOS™ P7 superjunction MOSFETs (IPA60R280P7S) that combine excellent efficiency and ease of use.

Features

  • Topology: Hybrid flyback (asymmetric half-bridge)
  • VIN = 198 – 264 VAC, 50..60 Hz
  • Standby < 250 mW @ 230 V at no load
  • VOUT= 18…42 V, Iout = 0.4…4.0 A CC, POUT = 170 W
  • VAUX= 5 V / 500 mA
  • Efficiency: >95% @230 VACat full load

Typical applications

  • Battery chargers

Products

Order Code Data­sheet Simu­lation Downloads Product seriesApplicationPCB/Cable/PanelModularityWire SectionCEndurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Pitch
(mm)
Ø D
(mm)
IR
(A)
L
(mH)
RDC max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
MountPins
(pcs)
RowsG
(mm)
GenderTypePackaging Samples
691322310004SPEC
6 files WR-TBL Series 322 - 3.81 mm Horizontal PCB Header Pluggable PCB No -40 °C up to +105 °C 3.81 10.5 16.43 THT 4 Horizontal Box
691412120003BSPEC
6 files WR-TBL Series 412B - 3.50 mm Screwless 45° Entry - 2.1 mm 2 Wires Screwless PCB No 14 to 20 (AWG) 2.08 to 0.518 (mm²) -40 °C up to +105 °C 3.5 2 12 THT 3 45° Box
7448040515SPEC
9 files WE-CMBNC Common Mode Power Line Choke Nanocrystalline 5 15 40 300 2100 Nanocrystalline 28 19 32 THT 4 5
860010473011SPEC
7 files WCAP-ATG8 Aluminum Electrolytic Capacitors220 µF 2000 -40 °C up to +85 °C 310 55 14 2.5 6.3 25 11 Ammopack
860020572006SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors47 µF 2000 -40 °C up to +105 °C 110 16.45 12 2 5 35 11 Ammopack
613007143121SPEC
6 files WR-PHD 2.54 mm Angled Socket Header 2.54 3 18.28 THT 7 Single Socket Header Angled Tray
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesApplicationPCB/Cable/PanelModularityWire SectionCEndurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Pitch
(mm)
Ø D
(mm)
IR
(A)
L
(mH)
RDC max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
MountPins
(pcs)
RowsG
(mm)
GenderTypePackaging Samples