| Topology | Power Factor Correction |
| Input voltage | 90-264 V |
| Output 1 | 48 V / 5 A |
| IC revision | 1.1 |
The evaluation board EVAL_XDPS2222_240W1 is developed for USB-PD application with a wide input range and a very wide output voltage range from 5 V to 48 V. With a nominal output power of 240 W and a dimension of 200 mm x 65 mm x 24 mm, this two-layer PCB system fulfills efficiency requirements from DOE VI and CoC Tier 2 while keeping costs low.It features the PFC + hybrid flyback (HFB) combo IC XDPS2222 and a 600 V GaN transistor as the main switch.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | C | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | Packaging | IR (A) | L (µH) | RDC max. (Ω) | VR (V (DC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691412320002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 4123 - 3.81 mm Screwless 45° Entry | 2 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | – | – | – | – | – | 3.81 | – | Box | 4 | – | – | – | – | – | 9.12 | – | – | THT | |
![]() | 7447023 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FI Leaded Toroidal Line Choke | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4.1 | 60 | 0.04 | – | – | – | 16 | 9.9 | – | THT | |
![]() | 861221483002 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AIE8 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | 82 µF | 3000 | 860 | 576.28 | 20 | 10 | 22 | Tray | – | – | – | 450 | – | – | 26 | – | – | – | ||
![]() | 7448023005 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMBNC Common Mode Power Line Choke Nanocrystalline | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3 | 5000 | 0.04 | 300 | 2100 | Nanocrystalline | 18 | 14 | 22 | THT |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 691412320002 | SPEC | – |
![]() | 7447023 | SPEC | – |
![]() | 861221483002 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
![]() | 7448023005 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | C | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | Packaging | IR (A) | L (µH) | RDC max. (Ω) | VR (V (DC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
|---|