Topology | FPGA |
Input voltage | 19 V |
IC revision | 1.2 |
The Arria V GT FPGA development board provides a hardware platform fordeveloping and prototyping low-power, high-performance, and logic-intensive designs using Altera’s Arria V GT FPGA device. The board provides a wide range of peripherals and memory interfaces to facilitate the development of Arria V GT FPGA designs.Two high-speed mezzanine card (HSMC) connectors are available to add additional functionality via a variety of HSMCs available from Altera® and various partners.
Order Code | Datasheet | Simulation | Downloads | Product series | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7499111001A | SPEC | 6 files | WE-RJ45 LAN Transformer | 1000BASE-T | non-PoE | 1x1 | Down | No | -40 °C up to +85 °C | No LED | current | THT | Yes |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7499111001A | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Samples |
---|