Topology | FPGA |
IC revision | 00 |
The Intel® Arria® 10 SoC Development Kit offers a quick and simple approach for developing custom Arm Development Studio for Intel® SoC FPGA processor-based SoC designs. Design productivity is one of the driving philosophies of Intel Arria 10 SoC architecture. Intel Arria 10 SoCs offer full software compatibility with previous generation SoCs, a broad ecosystem of Arm DS for Intel® SoC FPGA software and tools, and the enhanced FPGA and digital signal processing (DSP) hardware design flow.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Poles | L (mm) | Vaporphase process | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Channels | Polarity | VCh max. (V) | VBR min. (V) | VCh Clamp ESD typ. (V) | VESD Contact (kV) | Application | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Pins (pcs) | Rows | Gender | IR (mA) | Packaging | Working Voltage (V (AC)) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150060VS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 570 | Bright Green | 572 | 40 | 2 | AlInGaP | 140 | – | 1.6 | – | 0.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | SMT | – | – | – | – | – | Tape and Reel | – | ||
![]() | 742792780 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | 220 | 360 | 450 MHz | 900 | 0.35 | Wide Band | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | SMT | – | – | – | – | 300 | – | – | ||
![]() | 742792609 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | 1.6 | – | 0.8 | – | – | – | 30 | 40 | 1000 MHz | 3000 | 0.04 | High Current | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | SMT | – | – | – | – | 2000 | – | – | ||
![]() | 82401646 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TVS TVS Diode – Super Speed Series | – | – | – | – | 0.8 | – | – | – | 4.9 | – | 0.975 | – | – | – | – | – | – | – | – | – | 6+1 | Unidirectional | 5 | 6 | 13 | 8 | USB 3.0, HDMI 1.4 | – | – | – | – | – | -55 °C up to +85 °C | – | – | SMT | – | – | – | – | – | – | – | ||
![]() | 416131160804 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm | – | – | – | – | – | – | – | 4 | 6.25 | Yes | – | 500 | 1000 | White | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | 4 | – | – | – | Tape and Reel | – | |
![]() | 434121043816 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 6.0x3.5 mm | – | – | – | – | – | – | – | – | – | not specified | 4.3 | 160 | 50000 | Black | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | – | 50 | Tape and Reel | – | |
![]() | 7499111001A | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-RJ45 LAN Transformer | – | – | – | – | – | – | – | – | 21.25 | – | 13.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000BASE-T | non-PoE | 1x1 | Down | No | -40 °C up to +85 °C | No LED | current | THT | Yes | – | – | – | – | – | – | ||
![]() | 61300211121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | 5.08 | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | 2 | Single | Pin Header | 3000 | Bag | 250 | |
![]() | 61800925023 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-DSUB Male PCB Connector | – | – | – | – | – | – | – | – | 30.81 | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | 9 | – | Male | 3000 | Tray | 125 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 150060VS75000 | SPEC | |
![]() | 742792780 | SPEC | |
![]() | 742792609 | SPEC | |
![]() | 82401646 | SPEC | |
![]() | 416131160804 | SPEC | – |
![]() | 434121043816 | SPEC | – |
![]() | 7499111001A | SPEC | |
![]() | 61300211121 | SPEC | – |
![]() | 61800925023 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Poles | L (mm) | Vaporphase process | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Channels | Polarity | VCh max. (V) | VBR min. (V) | VCh Clamp ESD typ. (V) | VESD Contact (kV) | Application | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Pins (pcs) | Rows | Gender | IR (mA) | Packaging | Working Voltage (V (AC)) | Samples |
---|