| Topology | FPGA |
| IC revision | 0C |
FPGA
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | IR (mA) | ISAT (A) | fres (MHz) | Pins (pcs) | Center pin Ø (Value) (mm) | Plug OD (mm) | Working Voltage (V (AC)) | Packaging | xPxC | Shielding | Tab | EMI | Application System | Pitch (mm) | Version | Gender | Rows | Contact Resistance (mΩ) | Tol. R | Poles | L (mm) | Vaporphase process | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Data rate | Ports | PoE | Improved CMRR | Operating Temperature | VT (V (RMS)) | Mount | L (µH) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150060BS75000 | SPEC | 27 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 470 | Blue | 465 | 145 | 3.2 | InGaN | 140 | – | – | – | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | 0.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | SMT | – | ||
![]() | 150060VS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 570 | Bright Green | 572 | 40 | 2 | AlInGaP | 140 | – | – | – | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | 0.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | SMT | – | ||
![]() | 150060YS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 590 | Yellow | 595 | 120 | 2 | AlInGaP | 140 | – | – | – | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | 0.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | SMT | – | ||
![]() | 742792624 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | 1.6 | – | 0.8 | – | – | – | – | 180 | 250 | 400 MHz | 1500 | 0.09 | High Current | – | – | – | – | -55 °C up to +125 °C | – | SMT | – | ||
![]() | 744028004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | – | – | – | – | – | – | – | 850 | 0.7 | 70 | 2 | – | – | – | – | – | Shielded | – | – | – | – | SMT | – | – | – | – | – | 2.78 | – | 1.1 | – | – | – | – | – | – | – | – | 0.31 | – | – | – | – | – | -40 °C up to +125 °C | – | SMT | 4.7 | ||
![]() | 749020010A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LAN LAN Transformer | – | – | – | – | – | – | – | – | – | – | 24 | – | – | – | – | – | – | – | – | – | 1.27 | SMT | – | – | – | – | – | 17.5 | – | 6.5 | – | – | – | – | – | – | – | – | – | Standard | 1000 Base-T | 1 | non-PoE | No | -40 °C up to +85 °C | 1500 | SMT | 350 | ||
![]() | 61204021621 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WR-BHD 2.54 mm Male | – | – | – | – | – | – | – | 3000 | – | – | 40 | – | – | 250 | Tray | – | – | – | – | – | 2.54 | Low Profile | Male | – | 20 | max. | – | 58.46 | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | – | -40 °C up to +105 °C | – | THT | – | |
![]() | 61300611821 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Single | – | – | – | – | – | – | – | 3000 | – | – | 6 | – | – | 250 | Tray | – | – | – | – | – | 2.54 | – | Socket Header | Single | 20 | max. | – | 15.74 | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | – | -40 °C up to +105 °C | – | THT | – | |
![]() | 61301011821 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Single | – | – | – | – | – | – | – | 3000 | – | – | 10 | – | – | 250 | Tray | – | – | – | – | – | 2.54 | – | Socket Header | Single | 20 | max. | – | 25.9 | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | – | -40 °C up to +105 °C | – | THT | – | |
![]() | 694106301002 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-DC Power Jacks | – | – | – | – | – | – | – | 5000 | – | – | – | 2 | 5.5 | 30 | Bag | – | Plastic | – | – | – | – | – | – | – | 50 | max. | – | – | – | – | – | – | – | – | – | – | – | – | – | Right Angled | – | – | – | – | -40 °C up to +85 °C | – | THT | – | |
![]() | 416131160804 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm | – | – | – | – | – | – | – | – | – | – | 4 | – | – | – | Tape and Reel | – | – | – | – | – | 1.27 | – | – | – | – | – | 4 | 6.25 | Yes | – | 500 | 1000 | White | Yes | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | |
![]() | 434121043816 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 6.0x3.5 mm | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | not specified | 4.3 | 160 | 50000 | Black | No | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | |
![]() | 61001021121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | – | – | – | – | 3000 | – | – | 10 | – | – | 250 | Tube | – | – | – | – | – | 2.54 | – | Pin Header | Dual | 20 | max. | – | 12.7 | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | – | -40 °C up to +105 °C | – | SMT | – | |
![]() | 61300621121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | – | – | – | – | 3000 | – | – | 6 | – | – | 250 | Bag | – | – | – | – | – | 2.54 | – | Pin Header | Dual | 20 | max. | – | 7.62 | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | – | -40 °C up to +105 °C | – | THT | – | |
![]() | 61300811821 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Single | – | – | – | – | – | – | – | 3000 | – | – | 8 | – | – | 250 | Tray | – | – | – | – | – | 2.54 | – | Socket Header | Single | 20 | max. | – | 20.82 | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | – | -40 °C up to +105 °C | – | THT | – | |
![]() | 615008140121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MJ Cat 3 Modular Jacks – THT | – | – | – | – | – | – | – | 1500 | – | – | – | – | – | 120 | Tray | 8P8C | Shielded | Down | No | CAT 3 | – | – | – | – | 20 | max. | – | – | – | – | – | – | – | – | – | – | – | – | – | Horizontal | – | 1x1 | – | – | -40 °C up to +85 °C | – | THT | – | |
![]() | 613012243121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Dual | – | – | – | – | – | – | – | 3000 | – | – | 12 | – | – | 250 | Tray | – | – | – | – | – | 2.54 | – | Socket Header | Dual | 20 | max. | – | 15.74 | – | – | – | – | – | – | – | – | – | – | – | Angled | – | – | – | – | -40 °C up to +105 °C | – | THT | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 150060BS75000 | SPEC | |
![]() | 150060VS75000 | SPEC | |
![]() | 150060YS75000 | SPEC | |
![]() | 742792624 | SPEC | |
![]() | 744028004 | SPEC | |
![]() | 749020010A | SPEC | |
![]() | 61204021621 | SPEC | – |
![]() | 61300611821 | SPEC | – |
![]() | 61301011821 | SPEC | – |
![]() | 694106301002 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – |
![]() | 416131160804 | SPEC | – |
![]() | 434121043816 | SPEC | – |
![]() | 61001021121 | SPEC | – |
![]() | 61300621121 | SPEC | – |
![]() | 61300811821 | SPEC | – |
![]() | 615008140121 | SPEC | – |
![]() | 613012243121 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | IR (mA) | ISAT (A) | fres (MHz) | Pins (pcs) | Center pin Ø (Value) (mm) | Plug OD (mm) | Working Voltage (V (AC)) | Packaging | xPxC | Shielding | Tab | EMI | Application System | Pitch (mm) | Version | Gender | Rows | Contact Resistance (mΩ) | Tol. R | Poles | L (mm) | Vaporphase process | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Data rate | Ports | PoE | Improved CMRR | Operating Temperature | VT (V (RMS)) | Mount | L (µH) | Samples |
|---|