Topology | FPGA |
Cyclone V SoC FPGA Development Kit Board
REMARK: Schematic and BOM is added
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT (A) | VT (V (DC)) | Material | fres (MHz) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Pins (pcs) | Rows | Gender | IR (A) | Packaging | Application | Working Voltage (V (AC)) | Pitch (mm) | Version | L (mm) | Contact Resistance (mΩ) | Tol. R | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744325120 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 1.2 | – | – | Superflux | 75 | 32.6 | 12 | 25 | 1.8 | 4.7 | – | – | – | – | – | – | – | – | 1.98 | – | – | – | – | – | – | -40 °C up to +150 °C | – | – | SMT | – | 2 | – | – | – | – | – | – | – | SMT | 10.5 | – | – | ||
![]() | 74408943100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SPC SMT Power Inductor | 10 | 2.1 | – | – | 28 | – | – | – | – | 3.8 | – | – | – | – | – | – | – | – | 94 | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | 2 | – | – | 1.65 | – | – | – | – | SMT | 4.8 | – | – | ||
![]() | 7499011121A | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-RJ45 LAN Transformer | 350 | – | 2250 | – | – | – | – | – | – | 13.5 | – | – | – | – | – | – | – | – | – | – | 100BASE-TX | non-PoE | 1x1 | Down | No | -40 °C up to +85 °C | yellow-green | current & voltage | THT | Yes | – | – | – | – | – | Standard | – | – | THT | 21.25 | – | – | ||
![]() | 742792780 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | 220 | 360 | 450 MHz | 900 | 350 | Wide Band | – | – | – | – | – | -55 °C up to +125 °C | – | – | SMT | – | – | – | – | 0.3 | – | – | – | – | SMT | 1 | – | – | ||
![]() | 742792609 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | 30 | 40 | 1000 MHz | 3000 | 40 | High Current | – | – | – | – | – | -55 °C up to +125 °C | – | – | SMT | – | – | – | – | 2 | – | – | – | – | SMT | 1.6 | – | – | ||
![]() | 434121043816 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 6.0x3.5 mm | – | – | – | – | – | – | – | – | – | 4.3 | 160 | 50000 | Black | not specified | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | – | 0.05 | Tape and Reel | – | – | – | – | – | – | – | |
![]() | 61300111121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | 1 | Single | Pin Header | 3 | Bag | – | 250 | 2.54 | – | 2.54 | 20 | max. | |
![]() | 61300211121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | 2 | Single | Pin Header | 3 | Bag | – | 250 | 2.54 | – | 5.08 | 20 | max. | |
![]() | 61800925023 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-DSUB Male PCB Connector | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | 9 | – | Male | 3 | Tray | – | 125 | – | Standard | 30.81 | 30 | max. | |
![]() | 62501421621 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-BHD 2.00 mm Male Box Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | – | – | -40 °C up to +125 °C | – | – | THT | – | 14 | – | Male | 2 | Tray | – | 250 | 2 | – | 21.2 | 20 | max. | |
![]() | 693071010811 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-CRD Micro SD Card Connector Push & Push 8 pins | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Push & Push | – | – | – | – | – | -25 °C up to +85 °C | – | – | SMT | – | 8 | – | Socket | 0.5 | Tape and Reel & Mylar | Micro SD | 100 | – | – | – | 100 | max. |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 744325120 | SPEC | |
![]() | 74408943100 | SPEC | |
![]() | 7499011121A | SPEC | |
![]() | 742792780 | SPEC | |
![]() | 742792609 | SPEC | |
![]() | 434121043816 | SPEC | – |
![]() | 61300111121 | SPEC | – |
![]() | 61300211121 | SPEC | – |
![]() | 61800925023 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – |
![]() | 62501421621 | SPEC | – |
![]() | 693071010811 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT (A) | VT (V (DC)) | Material | fres (MHz) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Pins (pcs) | Rows | Gender | IR (A) | Packaging | Application | Working Voltage (V (AC)) | Pitch (mm) | Version | L (mm) | Contact Resistance (mΩ) | Tol. R | Samples |
---|