Topology | Buck Converter |
Input voltage | 10-26 V |
IC revision | C |
The IS31AP2121 is a digital audio amplifier capable of driving 20W (BTL) each to a pair of 8Ω speakers and 40W (PBTL) to a 4Ω speaker operating at 24V supply without external heat-sink or fan. The IS31AP2121 is also capable of driving 4Ω, 10W (SE)×2 + 8Ω, 20W (BTL)×1 at 24V supply for 2.1CH application.
The IS31AP2121 can provide advanced audio processing functions, such as volume control, 20 EQ bands, audio mixing, 3D surround sound and Dynamic Range Control (DRC). These are fully programmable via a simple I2C control interface. Robust protection circuits are provided to protect the IS31AP2121 from damage due to accidental erroneous operating condition. The full digital circuit design of IS31AP2121 is more tolerant to noise and PVT (Process, Voltage, and Temperature) variation than the analog Class-ABor Class-D audio amplifier counterpart implemented by analog circuit design. IS31AP2121 is pop free during instantaneous power on/off or mute/shut down switching because of its robust built-in anti-pop circuit.
16/18/20/24-bits input with I2S, Left-alignment and Right-alignment data format
PSNR & DR (A-weighting)Loudspeaker: 104dB (PSNR), 110dB (DR) @24V
Multiple sampling frequencies (FS)
32kHz / 44.1kHz / 48kHz and
64kHz / 88.2kHz / 96kHz and
128kHz / 176.4kHz / 192kHz
System clock = 64x, 128x, 192x, 256x, 384x, 512x, 576x, 768x, 1024x Fs
64x~1024x FS for 32kHz / 44.1kHz / 48kHz
64x~512x FS for 64kHz / 88.2kHz / 96kHz
64x~256x FS for 128kHz / 176.4kHz / 192kHz
Supply voltage 3.3V for digital circuit 10V~26V for speaker driver
Supports 2.0CH/2.1CH/Mono configuration
Loudspeaker output power for at 24V
10W × 2CH into 8Ω @0.16% THD+N for stereo
15W × 2CH into 8Ω @0.19% THD+N for stereo
20W × 2CH into 8Ω @0.25% THD+N for stereo
Sound processing including:
20 bands parametric speaker EQ
Volume control (+24dB ~ -103dB, 0.125dB/step),
Dynamic range control (DRC)
Dual band dynamic range control
Power clipping
3D surround sound
Channel mixing
Noise gate with hysteresis window
Bass/Treble tone control
Bass management crossover filter
DC-blocking high-pass filter
Anti-pop design
Short circuit and over-temperature protection
Supports I2C control without MCLK
I2C control interface with selectable device address
Support BCLK system
Support hardware and software reset
Internal PLL
LV Under-voltage shutdown and HV Under-voltage detection
Power saving mode
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | IR (A) | Operation Force (Value) (g) | Schematic | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7447709150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 15 | 7.4 | – | 26 | 17 | 1210 | Standard | 6.5 | – | – | – | ||
![]() | 74477420 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD2 SMT Power Inductor | 100 | – | 0.68 | 650 | 7.5 | 5848 | – | 0.57 | – | – | – | ||
![]() | 450301014042 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm | – | – | – | – | – | – | – | 0.5 | 800 | SPDT | Bulk |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7447709150 | SPEC | |
![]() | 74477420 | SPEC | |
![]() | 450301014042 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | IR (A) | Operation Force (Value) (g) | Schematic | Packaging | Samples |
---|