Topology | Buck Converter |
Input voltage | 4.5-38 V |
Output 1 | 3 A |
IC revision | B |
The IS31LT3954_IS32LT3954 is a DC-to-DC switchingconverter, which integrate an N-channel MOSFET to operate in a buck configuration. The device supply a wide input voltage between 4.5V and 38V and provides a constant current of up to 3A for driving a single LED or multiple series connected LEDs.The external resistor, RSET, is used to adjust LED output current, which allowing the output voltage to be automatically adjusted for a variety of LED configurations.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74477110 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 10 | 7.7 | 5.5 | 24 | 21.5 | 1260 | Standard | 5.5 | 7.2 | 5 | ||
![]() | 7447709100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 10 | 9.5 | – | 21 | 21 | 1210 | Standard | 10.5 | 13 | 7.1 | ||
![]() | 744771115 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 15 | 7 | 4.5 | 28 | 16.6 | 1260 | Standard | 4.5 | 5.8 | 4.2 | ||
![]() | 7447709150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 15 | 7.4 | – | 26 | 17 | 1210 | Standard | 8 | 9.8 | 6.5 | ||
![]() | 744771122 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 22 | 6 | 3.7 | 36 | 13.5 | 1260 | Standard | 3.7 | 4.8 | 3.5 | ||
![]() | 7447709220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 22 | 7 | – | 28 | 10 | 1210 | Standard | 6.5 | 8 | 5.3 | ||
![]() | 744771133 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 33 | 4.6 | 3 | 57 | 11 | 1260 | Standard | 3 | 3.9 | 2.8 | ||
![]() | 7447709330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 33 | 5.5 | – | 45 | 8.5 | 1210 | Standard | 5.5 | 6.8 | 4.2 | ||
![]() | 7447709470 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 47 | 4.9 | – | 60 | 6.5 | 1210 | Standard | 4.5 | 5.5 | 3.8 | ||
![]() | 744771147 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 47 | 4.1 | 2.6 | 77 | 9.2 | 1260 | Standard | 2.6 | 3.4 | 2.4 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74477110 | SPEC | |
![]() | 7447709100 | SPEC | |
![]() | 744771115 | SPEC | |
![]() | 7447709150 | SPEC | |
![]() | 744771122 | SPEC | |
![]() | 7447709220 | SPEC | |
![]() | 744771133 | SPEC | |
![]() | 7447709330 | SPEC | |
![]() | 7447709470 | SPEC | |
![]() | 744771147 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | Samples |
---|