Topology | FPGA |
IC revision | 1.2 |
The Lattice Semiconductor Avant-G Versa Board allows designers to design and develop solutions with the most advanced bitstream security features such as Encryption (AES256-GCM), Authentication (ECC512, RSA4096), SHA3 for Post Quantum Crypto, PUF, tamper monitor, TRNG and Side-channel resistance. The Avant-G Versa Board supports several industry standards, providing engineers with a convenient platform for rapid prototyping and testing of their specific designs.The board features the Avant-G 500 LC FPGA in a 1156-ball fcBGA package (LAV-AT-G70-3LFG1156I) with 12.5G SERDES, on-board LPDDR4, PCIe and majority of I/O bonded out to FMC+, PMOD, SMA and other connectors available for user-defined applications that allows designers to investigate and experiment with the features of the Avant family.
Supports PCIeSupports SPI for dual boot and Raspberry Pi 4 interfaceProvides 1x 40GE port connected to a QSFP28 module cagProvides 2x 10GE ports connected to SFP28 module cagesSupports USB 3.1 Gen1 interface for high-speed data and video through Cypress USB 3.1 bridge
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Application | f | Stability (ppm) | Operating Temperature | Output Logic | VSupply | C | Tol. C | VR (V (DC)) | Size | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Packaging | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR (mA) | Z @ 1 GHz (Ω) | H (mm) | Type | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150040GS73240 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCC SMT Mono-color Chip LED Compact | 525 | Green | 515 | 800 | 3.2 | InGaN | 120 | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | 0402 | – | – | – | 1 | 0.5 | – | Tape and Reel | – | – | – | – | – | 0.4 | – | ||
![]() | 150040RS73220 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCC SMT Mono-color Chip LED Compact | 624 | Red | 632 | 110 | 2 | AlInGaP | 120 | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | 0402 | – | – | – | 1 | 0.5 | – | – | – | – | – | – | – | 0.25 | – | ||
![]() | 74279221100 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MPSB EMI Multilayer Power Suppression Bead | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | 1206 | – | – | – | 3.2 | 1.6 | 0.5 | – | 10 | 41 | 2178 MHz | 10500 | 28 | 1.1 | High Current | ||
![]() | 885012206042 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | 22 nF | ±10% | 16 | 0603 | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | 0.8 | – | ||
![]() | 885012206087 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | 4.7 nF | ±10% | 50 | 0603 | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | 0.8 | – | ||
![]() | 830208217009 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SPXO Simple Packaged Quartz Oscillator | – | – | – | – | – | – | – | UART, 3G/4G/5G, Small Cell | 19.2 MHz | 25 | -20 °C up to +70 °C | CMOS | 1.8 V | – | – | – | IQXO-542 | – | – | – | 2 | 1.6 | – | – | – | – | – | – | – | 0.8 | – | |
![]() | 830208222201 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SPXO Simple Packaged Quartz Oscillator | – | – | – | – | – | – | – | UART, 3G/4G/5G, Small Cell | 19.2 MHz | 25 | -20 °C up to +70 °C | CMOS | 1.8 V | – | – | – | IQXO-794 | – | – | – | 2.5 | 2 | – | – | – | – | – | – | – | 1 | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 150040GS73240 | SPEC | |
![]() | 150040RS73220 | SPEC | |
![]() | 74279221100 | SPEC | |
![]() | 885012206042 | SPEC | |
![]() | 885012206087 | SPEC | |
![]() | 830208217009 | SPEC | – |
![]() | 830208222201 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Application | f | Stability (ppm) | Operating Temperature | Output Logic | VSupply | C | Tol. C | VR (V (DC)) | Size | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Packaging | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR (mA) | Z @ 1 GHz (Ω) | H (mm) | Type | Samples |
---|