Topology | FPGA |
IC revision | 1.2 |
The Lattice Semiconductor Certus™-NX Versa Evaluation Board allows designers to investigate and experiment with the features of the Certus-NX Field Programmable Gate Array (FPGA). The features of the Certus-NX Versa Evaluation Board can assist engineers with the rapid prototyping and testing of their specific designs. The Certus-NX Versa Evaluation board is part of the Certus-NX Versa Evaluation Board Kit. The guide is intended to be referenced in conjunction with demo user guides to demonstrate the Certus-NX FPGA.
Certus-NX Versa Evaluation Board pre-loaded with demo design
Order Code | Datasheet | Downloads | Product series | Mount | Type | IR (A) | Working Voltage (V (DC)) | Packaging | Poles | L (mm) | Vaporphase process | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 694106301002 | SPEC | 6 files | WR-DC DC Power Jack Right Angled (6.4) | THT | Right Angled | 5 | 30 | Bag | – | – | – | |
![]() | 418121270804 | SPEC | 6 files | WS-DISV Small Compact SMT with Raised Actuator 2.54 mm | – | – | – | – | Tape and Reel | 4 | 11.1 | not specified |
Order Code | Datasheet | |
---|---|---|
![]() | 694106301002 | SPEC |
![]() | 418121270804 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Product series | Mount | Type | IR (A) | Working Voltage (V (DC)) | Packaging | Poles | L (mm) | Vaporphase process | Samples |
---|