IC manufacturers Macnica

IC manufacturers (109)

Macnica MPA1000

The Macnica MPA1000 4K AV over 1GbE Module

Overview

TopologyBuck Converter
IC revisionC

Description

Macnica’s MPA1000 is a full-stack AV-over-IP module that brings low-latency IP video transport to OEM manufacturers and an array of professional AV products. It transports compressed ultra-HD 60P 4:4:4 video, audio and control over a standard 1GbE connection. The module is field-configurable to transmit or receive signals; once connected to the network, the media traffic is discoverable through the included NMOS IS-04/05 services—an open standard for publishing and discovery of content streams. The MPA1000’s innovation is enhanced through simple configuration and control—a core design principle of the module. The module’s integrated web server hosts a RESTful API along with a web application that is fully customizable for each user. Macnica additionally offers an MPA1000 Development Kit for testing and development purposes, with design files available on request.

Features

  • 4K AV over 1GbE based on the IPMX Standard
  • Capable of transporting HDMI2.0 4K60p 4:4:4 HDMI 2.0 AV and Control Signals (Configurable as Rx or Tx) over standard 1Gigabit Ethernet network
  • Encrypted USB 2.0
  • Sub-frame Latency (RCLP Timing Support)
  • Visually-Lossless Compression
  • Synchronous Sources
  • Full-stack API with Web Interface and Scripting Built In
  • Multicast EDID Negotiation Support
  • Additional HDMI Modes (1080i and 4:2:0)
  • Web GUI Language Support
  • Web Customization Environment

More information

Parts approved by Macnica

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
L(mm)
Ti
Ø OD(mm)
Ø ID(mm)
Packaging
Qty.
Pins
Gender
Variant
Durability
Interface Type
PCB Thickness(mm)
IR(mA)
Working Voltage(V (AC))
IR(mA)
PCB/Cable/Panel
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
Channels
Polarity
VCh max.(V)
ICh Leak max.(µA)
VBR min.(V)
CCh typ.(pF)
IPeak(A)
VCh Clamp ESD typ.(V)
VESD Contact(kV)
Application
Data rate
PoE
Ports
Tab
Improved CMRR
Operating Temperature
LED
PHY Chip Mode
Mount
Shield Tabs
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Length1.6 mm
–
–
–
PackagingTape and Reel 
Packaging Unit4000 
–
–
–
–
–
–
–
–
–
–
Height0.7 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
MountSMT 
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Length1.6 mm
–
–
–
PackagingTape and Reel 
Packaging Unit4000 
–
–
–
–
–
–
–
–
–
–
Height0.7 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
MountSMT 
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Length1.6 mm
–
–
–
–
Packaging Unit4000 
–
–
–
–
–
–
Rated Current800 mA
–
Rated Current1000 mA
–
Height0.8 mm
–
–
–
–
–
Impedance @ 100 MHz30 Ω
Maximum Impedance65 Ω
Maximum Impedance1000 MHz 
Rated Current 21000 mA
DC Resistance0.03 Ω
TypeHigh Current 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
MountSMT 
–
–Check availability
SPECWE-TVS TVS Diode – High Speed Series, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Forward Voltage [typ.]0.8 V
–
–
Length1.6 mm
–
–
–
–
Packaging Unit3000 
–
–
–
–
–
–
–
–
–
–
Height0.55 mm
–
–
–
–
–
–
–
–
–
–
–
Channels2+1 
PolarityUnidirectional 
Channel Operating Voltage [max.]5 V
Channel (Reverse) Leakage Current [max.]1 µA
(Reverse) Breakdown Voltage [min.]6 V
(Channel) Input Capacitance [typ.]2 pF
(Reverse) Peak Pulse Current6 A
Channel ESD Clamping Voltage [typ.]10 V
ESD Contact Discharge Capability8 kV
ApplicationUSB 1.0 -2.0 Flow Thru Design 
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
MountSMT 
–
–Check availability
SPECWE-RJ45 LAN Transformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Length25.4 mm
–
–
–
–
Packaging Unit30 
–
–
–
–
–
–
–
–
–
–
Height13.55 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
ApplicationStandard 
Data rate1000BASE-T 
PoEnon-PoE 
Ports1x1 
Tab PositionUp 
Improved Common Mode RejectionNo 
Operating Temperature -40 °C up to +85 °C
LED (Left-Right)green-yellow/green 
PHY Chip Modecurrent 
MountTHT 
Shield TabsNo 
–Check availability
SPECWS-TASV SMT Washable Tact Switch 6x6 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
PackagingTape and Reel 
Packaging Unit2000 
–
–
–
–
–
–
Rated Current50 mA
–
–
–
Height3.5 mm
Operation Force160 g
Electrical Life1000000 Cycles
Actuator ColorBlack 
WashableYes 
Vaporphase processnot specified 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–Check availability
SPECWA-SMSI SMT Steel Spacer with internal Thread M2, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Length5 mm
Inner ThreadM2 
Outer Diameter4.35 mm
Inner Diameter2.8 mm
PackagingTape and Reel 
Packaging Unit600 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +150 °C
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Length5.08 mm
–
–
–
PackagingBag 
–
Pins2 
GenderPin Header 
–
Durability25 Mating cycles 
–
–
Rated Current3000 mA
Working Voltage250 V (AC)
–
–
–
–
–
–
–
–
–
–
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
MountTHT 
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Length7.62 mm
–
–
–
PackagingBag 
–
Pins3 
GenderPin Header 
–
Durability25 Mating cycles 
–
–
Rated Current3000 mA
Working Voltage250 V (AC)
–
–
–
–
–
–
–
–
–
–
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
MountTHT 
–
–Check availability
SPECWR-WTB 2.54 mm Male Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Length5.08 mm
–
–
–
PackagingBag 
–
Pins2 
GenderMale 
–
Durability25 Mating cycles 
–
–
Rated Current3000 mA
Working Voltage250 V (AC)
–
PCB/Cable/PanelPCB 
–
–
–
–
–
–
–
–
–
–
–
TypeVertical 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
MountTHT 
–
–Check availability
SPECWR-USB Mini/Micro Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
PackagingTape and Reel 
–
Pins5 
GenderReceptacle 
–
Durability10 000 Mating cycles 
Interface TypeType AB 
PCB Thickness1.2 mm
Rated Current1800 mA
Working Voltage30 V (AC)
–
–
–
–
–
–
–
–
–
–
–
–
–
TypeHorizontal 
–
–
–
–
–
–
–
–
–
ApplicationMicro USB 2.0 
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
MountSMT 
–
–Check availability
SPECWR-CRD SD Card Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
PackagingTape and Reel & Mylar 
–
Pins8 
GenderReceptacle 
Variantwith Card Detection 
Durability10 000 Mating cycles 
–
–
Rated Current500 mA
Working Voltage100 V (AC)
–
–
–
–
–
–
–
–
–
–
–
–
–
TypePush & Push 
–
–
–
–
–
–
–
–
–
ApplicationMicro SD 
–
–
–
–
–
Operating Temperature -25 °C up to +85 °C
–
–
MountSMT 
–
–Check availability