Topology | FPGA |
IC revision | Rev A&B |
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | Pins (pcs) | Gender | Type | Mount | Operating Temperature | Working Voltage (V (AC)) | L (µH) | IR (A) | ISAT (A) | fres (MHz) | IRP,40K (A) | RDC max. (mΩ) | Size | Version | Interface Type | PCB Thickness (mm) | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 693061010911 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-CRD SD Card Connector Push & Push with Card Detection 9 pins | SD | 9 | Socket | Push & Push | SMT | -25 °C up to +85 °C | 100 | – | 0.5 | – | – | – | – | – | – | – | – | – | Tape and Reel | |
![]() | 629104151021 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM USB 2.0 Type A Horizontal SMT with pegs | USB 2.0 | 4 | Receptacle | Horizontal | SMT | -40 °C up to +85 °C | 30 | – | 1.5 | – | – | – | – | – | – | Type A | – | 1.5 | Tape and Reel | |
![]() | 62910416121 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM USB 2.0 Type B Horizontal SMT | USB 2.0 | 4 | Receptacle | Horizontal | SMT | -40 °C up to +105 °C | 30 | – | 1.5 | – | – | – | – | – | – | Type B | 1.6 | 1.5 | Tape and Reel | |
![]() | 74407000047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | – | 2 | – | – | SMT | -40 °C up to +125 °C | – | 0.47 | 7 | 6.5 | 300 | – | 7.8 | 8020 | – | – | – | – | – | ||
![]() | 74477790015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | – | 2 | – | – | SMT | -40 °C up to +125 °C | – | 1.5 | 4.3 | – | 75 | 6.4 | 18 | 7345 | Robust | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 693061010911 | SPEC | – |
![]() | 629104151021 | SPEC | – |
![]() | 62910416121 | SPEC | – |
![]() | 74407000047 | SPEC | |
![]() | 74477790015 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | Pins (pcs) | Gender | Type | Mount | Operating Temperature | Working Voltage (V (AC)) | L (µH) | IR (A) | ISAT (A) | fres (MHz) | IRP,40K (A) | RDC max. (mΩ) | Size | Version | Interface Type | PCB Thickness (mm) | IR (A) | Packaging | Samples |
---|