IC manufacturers MaxLinear

IC manufacturers (103)

MaxLinear XR21B1411

ENHANCED 1-CH FULL-SPEED USB UART

Overview

TopologyOther Topology
Switching frequency6-48 kHz
IC revision1.1.0

Description

The XR21B1411 (B1411) is an enhanced Universal Asynchronous Receiver and Transmitter (UART) with a USB interface. The USB interface is fully compliantto Full Speed USB 2.0 specification that supports 12Mbps USB data transfer rate. The USB interface also supports USB suspend, resume and remote wakeup operations.The B1411 operates from an internal clock that is programmable to 6, 12, 24 or 48 MHz. Therefore, no external crystal / oscillator is required as in previous generation UARTs. With the fractional baud rate generator, any baud rate up to 12 Mbps can be accurately generated using the internal clock.The large 128-byte Tx FIFO and 384-byte Rx FIFO of the B1411 help to optimize the overall data throughput for various applications. The AutomaticTransceiver Direction control feature simplifies both the hardware and software for half-duplex RS-485 applications. If required, the multidrop (9-bit) mode with automatic half-duplex transceiver control feature further simplifies typical multidrop RS-485 applications.The Vendor ID, Product ID, bus-powered mode, selfpowered mode, Remote Wakeup support or Maximum Power Consumption values, as well asdefault baud rate settings can be programmed using the on-board OTP through the USBD+ / USBD- pins.The B1411 operates from a single 5V power supply and is available in a 16-pin QFN package.WHQL certified software drivers for Windows 2000, XP, Vista, 7, and CE, as well as Linux and Mac are supported for the XR21B1411

Features

  • ±15kV HBM ESD on USBD+/USBD-
  • USB 2.0 Compliant, Full-Speed (12 Mbps)
  • Supports USB suspend, resume and remotewakeup operations
  • Unique preprogrammed USB serial number
  • Enhanced UART Features
  • Data rates up to 12 Mbps
  • Fractional Baud Rate Generator
  • 128 byte TX FIFO
  • 384 byte RX FIFO
  • 7, 8 or 9 data bits
  • 1 or 2 stop bits
  • Odd, even, mark, space or no parity
  • Automatic Hardware (RTS/CTS or DTR/DSR)Flow Control
  • Automatic Software (Xon/Xoff) Flow Control
  • Multidrop mode
  • Auto Transceiver Control
  • Half-Duplex mode
  • Selectable GPIO or Modem I/O
  • Internal 48 MHz clock with clock divisorsprogrammable down to 6 MHz
  • Single 5V power supply
  • 5V tolerant inputs
  • 16-pin QFN package
  • Virtual COM Port WHQL certified drivers
  • Windows 2000, XP and Vista, 7
  • Windows CE 4.2, 5.0, 6.0
  • Linux
  • Mac

Typical applications

  • Battery-Operated Devices
  • Cellular Data Devices
  • Portable Appliances
  • External Converters (dongles)
  • Industrial applications
  • Factory Automation and Process Controls

Products

Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(Ω)
fres(MHz)
Q
Interface Type
Type
Variant
Gender
Pins
Mount
Working Voltage(V (AC))
Packaging
L(mm)
Operating Temperature
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Vaporphase process
SamplesAvailability & Sample
SPECWE-LQ SMT Inductor, 2.2 µH, 0.62 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Product seriesWE-LQ SMT Inductor
Inductance2.2 µH
Rated Current0.62 A
Saturation Current1.8 A
DC Resistance0.15 Ω
Self Resonant Frequency50 MHz
Q-Factor20 
MountSMT 
Length3.2 mm
Operating Temperature -40 °C up to +125 °C
Height2 mm
Check availability
SPECWR-PHD Pin Header - Single, –, 3 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Rated Current3 A
TypeStraight 
GenderPin Header 
Pins
MountTHT 
Working Voltage250 V (AC)
PackagingBag 
Length20.32 mm
Operating Temperature -40 °C up to +105 °C
Check availability
SPECWS-TASV SMT Tact Switch 6x6 mm, –, 0.05 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Rated Current0.05 A
PackagingTape and Reel 
Operating Temperature -40 °C up to +85 °C
Height4.3 mm
Operation Force260 g
Electrical Life200000 Cycles
Actuator ColorWhite 
Vaporphase processnot specified 
Check availability
SPECWR-PHD Pin Header - Single, –, 3 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Rated Current3 A
TypeStraight 
GenderPin Header 
Pins12 
MountTHT 
Working Voltage250 V (AC)
PackagingBag 
Length30.48 mm
Operating Temperature -40 °C up to +105 °C
Check availability
SPECWR-USB Standard Connectors, –, 1.5 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Rated Current1.5 A
Interface TypeType B 
TypeHorizontal 
GenderReceptacle 
Pins
MountTHT 
Working Voltage30 V (AC)
PackagingTray 
Operating Temperature -40 °C up to +105 °C
Check availability
SPECWR-DSUB PCB, –, 3 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Product seriesWR-DSUB PCB
Rated Current3 A
TypeAngled 
Variantwithout Hex Screw 
GenderMale 
Pins
Working Voltage125 V (AC)
PackagingTray 
Length30.8 mm
Operating Temperature -55 °C up to +105 °C
Check availability