| Topology | Buck Converter |
| Input voltage | 5.5-25 V |
| Output 1 | 1.5 V / 5 A |
| IC revision | 1.0.0 |
The XRP7724/7725EVB-DEMO-2 board is acomplete four channel power system. It isconfigured to provide 3.3V, 2.5V 1.5V and 1Vat a maximum of 3A, 3A, 5A and 10A loadsrespectively. The 1.5V and 1V supplies can beadjusted in 2.5mV increments, the 2.5Vsupply in 5mV increments, and the 3.3Vsupply is adjustable in 10mV increments. Theorder and ramp rates for each supply can beprogrammed to accommodate any sequencingrequirement. All power supply operations canbe controlled over an I2C interface. Faults,output voltages and currents can also bemonitored. Two GPIO and three PSIO signalsare available and can be programmed toprovide a variety of functions. UnusedGPIO/PSIO pins can be programmed as I/Oexpansion for a microcontroller. The board issupported by PowerArchitectTM 5.1 or later andplugs directly onto the interposer board actingas an interface to an Arduino controller orExar’s XCM.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Pitch (mm) | Type | Gender | Blade Design | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Pins (pcs) | Version | Rows | Mount | L (mm) | IR (A) | Working Voltage (V (AC)) | Operating Temperature | Contact Resistance (mΩ) | Tol. R | Packaging | IR (A) | PCB/Cable/Panel | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150120VS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 570 | Bright Green | 572 | 40 | 2 | AlInGaP | 140 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | SMT | 3.2 | – | – | -40 °C up to +85 °C | – | – | Tape and Reel | – | – | 0.68 | – | – | – | – | ||
![]() | 150120RS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 625 | Red | 630 | 150 | 2 | AlInGaP | 140 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | SMT | 3.2 | – | – | -40 °C up to +85 °C | – | – | Tape and Reel | – | – | 0.68 | – | – | – | – | ||
![]() | 744314200 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | – | – | – | – | – | – | – | – | – | – | – | 2 | 13.8 | 4.5 | 9 | 5.85 | 68 | Superflux | 2 | SMT | – | SMT | 7 | – | – | -40 °C up to +150 °C | – | – | – | – | – | 4.8 | – | – | – | – | ||
![]() | 61300811121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | 2.54 | Straight | Pin Header | – | – | – | – | – | – | – | – | 8 | – | Single | THT | 20.32 | 3 | 250 | -40 °C up to +105 °C | 20 | max. | Bag | – | – | – | – | – | – | – | |
![]() | 430182050816 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 6x6 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.05 | – | -40 °C up to +85 °C | – | – | Tape and Reel | – | – | 5 | 160 | 1000000 | Black | not specified | |
![]() | 7471287 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WA-MTAB Mounting Tabs | – | – | – | – | – | – | – | 5.08 | Vertical | Male | 6.35 mm | – | – | – | – | – | – | Brass | – | – | – | – | – | 15 | – | -55 °C up to +150 °C | – | – | Bag | – | – | – | – | – | – | – | |
![]() | 612020235221 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WR-BHD 2.54 mm Male | – | – | – | – | – | – | – | 2.54 | Angled | Male | – | – | – | – | – | – | – | – | 20 | Low Profile | – | THT | 33 | 3 | 250 | -40 °C up to +125 °C | 20 | max. | Tray | 3 | PCB | – | – | – | – | – | |
![]() | 61300111121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | 2.54 | Straight | Pin Header | – | – | – | – | – | – | – | – | 1 | – | Single | THT | 2.54 | 3 | 250 | -40 °C up to +105 °C | 20 | max. | Bag | – | – | – | – | – | – | – | |
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | 2.54 | Straight | Pin Header | – | – | – | – | – | – | – | – | 2 | – | Single | THT | 5.08 | 3 | 250 | -40 °C up to +105 °C | 20 | max. | Bag | – | – | – | – | – | – | – | |
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | 2.54 | Straight | Pin Header | – | – | – | – | – | – | – | – | 3 | – | Single | THT | 7.62 | 3 | 250 | -40 °C up to +105 °C | 20 | max. | Bag | – | – | – | – | – | – | – | |
![]() | 61300611121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | 2.54 | Straight | Pin Header | – | – | – | – | – | – | – | – | 6 | – | Single | THT | 15.24 | 3 | 250 | -40 °C up to +105 °C | 20 | max. | Bag | – | – | – | – | – | – | – | |
![]() | 61301011121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | 2.54 | Straight | Pin Header | – | – | – | – | – | – | – | – | 10 | – | Single | THT | 25.4 | 3 | 250 | -40 °C up to +105 °C | 20 | max. | Bag | – | – | – | – | – | – | – | |
![]() | 61301021121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | – | – | – | – | 2.54 | Straight | Pin Header | – | – | – | – | – | – | – | – | 10 | – | Dual | THT | 12.7 | 3 | 250 | -40 °C up to +105 °C | 20 | max. | Bag | – | – | – | – | – | – | – | |
![]() | 61301511121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | 2.54 | Straight | Pin Header | – | – | – | – | – | – | – | – | 15 | – | Single | THT | 35.56 | 3 | 250 | – | 20 | max. | Bag | – | – | – | – | – | – | – | |
![]() | 653104124022 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 1.25 mm Male Header | – | – | – | – | – | – | – | 1.25 | Vertical | Male | – | – | – | – | – | – | – | – | 4 | – | – | SMT | 9.75 | 1 | 125 | -40 °C up to +85 °C | 20 | max. | Tape and Reel | 1 | PCB | – | – | – | – | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 150120VS75000 | SPEC | |
![]() | 150120RS75000 | SPEC | |
![]() | 744314200 | SPEC | |
![]() | 61300811121 | SPEC | – |
![]() | 430182050816 | SPEC | – |
![]() | 7471287 | SPEC | – |
![]() | 612020235221 | SPEC | – |
![]() | 61300111121 | SPEC | – |
![]() | 61300211121 | SPEC | – |
![]() | 61300311121 | SPEC | – |
![]() | 61300611121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – |
![]() | 61301011121 | SPEC | – |
![]() | 61301021121 | SPEC | – |
![]() | 61301511121 | SPEC | – |
![]() | 653104124022 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Pitch (mm) | Type | Gender | Blade Design | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Pins (pcs) | Version | Rows | Mount | L (mm) | IR (A) | Working Voltage (V (AC)) | Operating Temperature | Contact Resistance (mΩ) | Tol. R | Packaging | IR (A) | PCB/Cable/Panel | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Samples |
|---|