IC manufacturers Microchip

IC manufacturers (97)

Microchip HV9910C

Universal High-Brightness LED Driver

Overview

TopologyOther Topology
Switching frequency80-120 kHz

Description

HV9910C is an open-loop, current-mode control, LED driver IC. This IC can be programmed to operate in either a constant frequency or constant off-time mode. It includes a 15 – 450V linear regulator which allows it to work with a wide range of input voltages without the need for an external low voltage supply. HV9910C includes a TTL-compatible, PWM-dimming input thatcan accept an external control signal with a duty ratio of 0 – 100% and a frequency of up to a few kilohertz. It also includes a 0 – 250mV linear-dimming input which can be used for linear dimming of the LED current.Unlike the HV9910B, the HV9910C is equipped with built-in thermal-shutdown protection.

HV9910C is ideally suited for buck LED drivers. Since the HV9910C operates in open-loop current mode control, the controller achieves good output current regulation without the need for any loop compensation. Also,being an open-loop controller, PWM-dimming response is limited only by the rate of rise of the inductor current, enabling a very fast rise and fall times of the LED current. HV9910C requires only three external components (apart from the power stage) to produce a controlled LED current. This makes HV9910C an ideal solution for low-cost LED drivers.

Features

  • Switch mode controller for single switch LED drivers
  • Enhanced drop-in replacement to the HV9910B
  • Open loop peak current controller
  • Internal 15 to 450V linear regulator
  • Constant frequency or constant off-time operation
  • Linear and PWM dimming capability
  • Requires few external components for operation
  • Over-temperature protection

Typical applications

  • Signage and decorative LED lighting
  • Back lighting of flat panel displays
  • DC/DC or AC/DC LED driver applications
  • Chargers
  • RGB back-lighting LED driver
  • General purpose constant current source

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersionIR
(A)
Samples
744770268SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-PD SMT Power Inductor 680 1.1 930 2.2 1280 Standard
7687709222SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WE-PD HV SMT Power Inductor (High Voltage) 2200 0.65 3700 0.8 1210 0.43
Order Code Data­sheet Simu­lation
744770268SPEC
7687709222SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersionIR
(A)
Samples