Topology | Buck Converter |
Input voltage | 4.4-50 V |
Output 1 | 24 V |
The MCP16331 device is a highly integrated, high-efficiency, fixed-frequency, step-down DC-DC converter in a popular 6-pin SOT-23 or 8-pin 2 mm x 3 mm TDFN package, that operates from input voltage sources up to 50V. Integrated features include a high-side switch, fixed frequency Peak Current-Mode control, internal compensation, peak current limit and overtemperature protection. Only a few external components are necessary to develop a complete step-down DC-DC converter power supply.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | IR (A) | ISAT (A) | RDC max. (mΩ) | Version | Size | ISAT,10% (A) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744025150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 15 | – | – | 356 | 32 | – | SMT | 0.72 | 0.9 | 400 | SMT | 2828 | – | ||
![]() | 744042150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 15 | – | – | 190 | 35 | – | SMT | 1.03 | 0.75 | 220 | SMT | 4818 | – | ||
![]() | 74408942150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SPC SMT Power Inductor | 15 | – | – | 207 | 19 | – | SMT | 1.1 | 1.6 | 245 | SMT | 4828 | – | ||
![]() | 7447779115 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 15 | 2.8 | 2.7 | 70 | 19.5 | 120 | SMT | 1.6 | 2.2 | 81 | Robust | 7345 | 2.2 | ||
![]() | 74437324150 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 15 | 1.6 | 2.75 | 325 | 17 | 120 | SMT | – | – | 374 | – | 4020 | 1.35 | ||
![]() | 74438356150 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | 15 | 2.1 | 2.85 | 200 | 14 | 80 | SMT | 1.9 | 2.1 | 230 | – | 4020 | 1.35 | ||
![]() | 744025220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 22 | – | – | 525 | 23 | – | SMT | 0.5 | 0.75 | 575 | SMT | 2828 | – | ||
![]() | 744042220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 22 | – | – | 280 | 26 | – | SMT | 0.88 | 0.6 | 300 | SMT | 4818 | – | ||
![]() | 74408942220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SPC SMT Power Inductor | 22 | – | – | 300 | 14 | – | SMT | 0.85 | 1.3 | 354 | SMT | 4828 | – | ||
![]() | 7447779122 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 22 | 2.45 | 2.1 | 90 | 17 | 120 | SMT | 1.41 | – | 110 | Robust | 7345 | 1.7 | ||
![]() | 74437324220 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 22 | 1.3 | 2.35 | 470 | 14 | 120 | SMT | – | – | 500 | – | 4020 | 1.45 | ||
![]() | 74438356220 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | 22 | 1.85 | 2.45 | 250 | 11 | 80 | SMT | 1.7 | 1.85 | 280 | – | 4020 | 1.1 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 744025150 | SPEC | |
![]() | 744042150 | SPEC | |
![]() | 74408942150 | SPEC | |
![]() | 7447779115 | SPEC | |
![]() | 74437324150 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 74438356150 | SPEC | |
![]() | 744025220 | SPEC | |
![]() | 744042220 | SPEC | |
![]() | 74408942220 | SPEC | |
![]() | 7447779122 | SPEC | |
![]() | 74437324220 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 74438356220 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | IR (A) | ISAT (A) | RDC max. (mΩ) | Version | Size | ISAT,10% (A) | Samples |
---|