IC manufacturers Microchip

IC manufacturers (96)

Microchip MCP1641X | Demoboard Low IQ Boost with Programmable Low Battery

Low IQ Boost Converter with Programmable Low Battery, UVLO and Automatic Input-to-Output Bypass Operation

Overview

TopologyBoost Converter
Input voltage0.8-5.25 V
Output 15.25 V

Description

The MCP1641X Step-up DC-DC Converters family provides an automatic input-to-output voltage bypass operation, which helps optimize battery utilization and achieve high efficiency, while the nominal voltage of fresh batteries remains in the same range with the converter’s output value. The MCP1641X can be powered by either single-cell, two-cell alkaline/NiMH batteries or single-cell Li-Ion/Li-Polymer batteries. A low-voltage designed architecture allows the regulator to start up without high inrush current or output voltage overshoot from a low input voltage. The start-up voltage is easily programmed by a resistive divider connected to the UVLO pin. If the resistive divider is not used, the default start-up voltage is 0.85V.The 0.8V built-in UVLOSTOP helps prevent deep discharge of the alkaline battery, which can cause battery leakage. An open-drain Low Battery Output (LBO) pin warns the user to replace the battery if the input voltage ramps down to the programmed UVLOSTART value. The MCP1641X family introduces an additional safety feature to a low-voltage boost converter: Overtemperature Output. Devices, such as personal care products, Bluetooth headsets or toys, will benefit from the combined Power Good and Die Overtemperature (PGT) output, which flags a warning signal when the output voltage level drops within 10% or the die temperature exceeds the +75°C (typical).(1) Both functions are implemented in the MCP16411/2/3/4 devices (on the same pin, PGT), while the MCP16415/6/7/8 devices have only the Power Good option.

Features

  • Input Voltage Range: 0.8V (after Start-up) to 5.25V
  • Low Device Quiescent Current: 5 µA (typical), PFM Mode (not switching)
  • Up to 96% Efficiency
  • 1A Typical Inductor Peak Current Limit: -IOUT > 170 mA at 2V VOUT, 1.2V VIN -IOUT > 200 mA at 3.3V VOUT, 1.5V VIN -IOUT > 600 mA at 5.0V VOUT, 3.6V VIN
  • Adjustable Output Voltage Range
  • Automatic Input-to-Output Bypass Operation
  • Selectable Switching Mode:
  • PWM operation: 500 kHz (MCP16412/4/6/8)
  • Automatic PFM/PWM operation (MCP16411/3/5/7)
  • Programmable Undervoltage Lockout (UVLO)
  • Programmable Low Battery Output (LBO)
  • Selectable Status Indicator:
  • Power Good and Die Overtemperature output (MCP16411/2/3/4)
  • Power Good output (MCP16415/6/7/8)
  • Internal Synchronous Rectifier
  • Internal Compensation
  • Inrush Current Limiting and Internal Soft Start
  • Low Noise, Anti-Ringing Control
  • Thermal Shutdown
  • Selectable Shutdown States:
  • Output discharge option (MCP16411/2/5/6)
  • Input-to-output bypass option (MCP16413/4/7/8)
  • Shutdown Current: 2.3 µA (typical)
  • Available Packages:
  • 10-Lead MSOP
  • 10-Lead 3 mm x 3 mm TDFN

Typical applications

  • Single-Cell or Two-Cell Powered IoT Devices, Bluetooth® Headsets, Remote Controllers,Portable Instruments, Wireless Sensors, Data Loggers.
  • Personal and Health Care Products

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IR,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
MountIR
(A)
ISAT
(A)
RDC
(mΩ)
IRP,40K
(A)
RDC typ.
(mΩ)
V
(V)
Version Samples
74404024022SPEC
8 files WE-LQS SMT Power Inductor 2.2 83 SMT 1.65 1.9 80 120
74438322022SPEC
9 files WE-MAPI SMT Power Inductor 2.2 0 1.4 2.8 302 60 SMT 1.34 2.2 1.65 252 80 SMT
74438324022SPEC
9 files WE-MAPI SMT Power Inductor 2.2 0 1.85 3.65 141 57 SMT 1.6 2.9 2.45 123 80 SMT
78438322022SPEC
8 files WE-MAIA SMT Power Inductor 2.2 1.65 1.4 2.8 302 60 SMT 252 SMT
78438323022SPEC
8 files WE-MAIA SMT Power Inductor 2.2 2.2 2 3.55 176 60 SMT 147 SMT
74404041047SPEC
8 files WE-LQS SMT Power Inductor 4.7 60 SMT 1.55 1.3 91 120
74408942047SPEC
8 files WE-SPC SMT Power Inductor 4.7 103 38 SMT 1.55 2.9 86.8 SMT
74438324047SPEC
9 files WE-MAPI SMT Power Inductor 4.7 0 1.4 2.65 345 35 SMT 1 2.1 1.45 300 80 SMT
74438334047SPEC
9 files WE-MAPI SMT Power Inductor 4.7 0 2.6 4.75 307.8 30 SMT 1.1 3.8 1.7 267.7 80 SMT
78438333047SPEC
8 files WE-MAIA SMT Power Inductor 4.7 1.45 1.65 3 409 35 SMT 356 SMT
78438324047SPEC
8 files WE-MAIA SMT Power Inductor 4.7 1.45 1.4 2.65 345 35 SMT 300 SMT
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IR,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
MountIR
(A)
ISAT
(A)
RDC
(mΩ)
IRP,40K
(A)
RDC typ.
(mΩ)
V
(V)
Version Samples