Topology | Boost Converter |
Input voltage | 5 V |
Output 1 | 5 V |
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | Interface Type | Type | Gender | Pins (Value) (pcs) | Mount | Working Voltage (V (DC)) | Packaging | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | RESR (mΩ) | ILeak (µA) | DF (%) | Ø D (mm) | L (mm) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
632723300011 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM USB 3.1 Type C Receptacle Horizontal THR / SMT | USB 3.1 | Type C | Horizontal | Receptacle | 24 | THR | 20 | Tape and Reel | – | – | – | – | – | – | – | – | – | – | ||
875105142006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PSLP Aluminum Polymer Capacitors | – | – | – | – | – | V-Chip SMT | – | 15" Tape & Reel | 150 µF | 6.3 | 2000 | -55 °C up to +105 °C | 1970 | 30 | 300 | 8 | 5 | 5.5 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
632723300011 | SPEC | – | |
875105142006 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | Interface Type | Type | Gender | Pins (Value) (pcs) | Mount | Working Voltage (V (DC)) | Packaging | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | RESR (mΩ) | ILeak (µA) | DF (%) | Ø D (mm) | L (mm) | Samples |
---|