| Topology | Buck Converter |
| Input voltage | 4-30 V |
| Output 1 | 2.5 V |
| Output 2 | 5 V |
| Output 3 | 3.3 V |
| Output 4 | 1.8 V |
| IC revision | 1 |
The MIC4684 2A Buck Eval Board w/ level sel allows the evaluation of the MIC4684 which is a step down converter with a maximum input voltage of 30V and a maximum output current of 2A.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Pins (pcs) | Pitch (mm) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744770147 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 47 | 3.3 | 4.3 | 3 | 4.25 | 64 | 7.9 | 1280 | Standard | 2 | – | – | 8 | – | – | – | – | ||
![]() | 61300821121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | – | – | – | – | – | – | 8 | 2.54 | Dual | – | Pin Header | Straight | 3 | Bag |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 744770147 | SPEC | |
![]() | 61300821121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Pins (pcs) | Pitch (mm) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
|---|