| Topology | Other Topology |
| Input voltage | 13.6-16.5 V |
| Output 1 | 20 V / 5 A |
| IC revision | 1 |
The EV84k75A discrete gate driver evaluation board is designed to facilitate the evaluation of Silicon Carbide (SiC) MOSFET devices, offering superior performance in medium-power and high-frequency applications. This board features a 2W isolated power supply for driving MOSFETs, enhanced EMI immunity through a common-mode choke, and the capability to drive 700V and 1200V mSiC™ MOSFETs with a 5A peak output current. It supports seamless microcontroller interfacing with +3.3V / +5V CMOS/TTL logic on PWM pins, independent under-voltage lockout (UVLO) for safety, and allows for optimized switching with separate gate resistors, making it a comprehensive tool for evaluating and optimizing SiC device performance.
The 2W isolated power supply enables driving MOSFETs at higher frequenciesDesigned to drive 700V and 1200V mSiC™ MOSFETs with a 5A peak source and sink output currentSeparate gate turn-on and turn-off resistors allow users to optimize switching turn-on and turn-off slopesEnhanced electromagnetic interference (EMI) immunity
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | R | Tol. R | PRated (W) | Pins (pcs) | Pitch (mm) | Rows | Gender | Type | IR (A) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 885012206089 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 10 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | |||
| 885012206046 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 100 nF | ±10% | 16 | 0603 | -55 °C up to +125 °C | 3.5 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | |||
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 5.08 | – | – | – | Bag | – | – | – | 2 | 2.54 | Single | Pin Header | Straight | 3 | |
![]() | 560112120002 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | – | – | – | 0805 | -55 °C up to +155 °C | – | – | – | 2 | 1.25 | 0.5 | – | – | 0 Ω | +0.05Ω/-0Ω | 0.125 | – | – | – | – | – | 1.5 |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
| 885012206089 | SPEC | ||
| 885012206046 | SPEC | ||
![]() | 61300211121 | SPEC | – |
![]() | 560112120002 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | R | Tol. R | PRated (W) | Pins (pcs) | Pitch (mm) | Rows | Gender | Type | IR (A) | Samples |
|---|