Topology | FPGA |
IC revision | 1.0 |
The PolarFire SoC Icicle kit is a low-cost development platform that enables evaluation of the five-core Linux capable RISC-V microprocessor subsystem, innovative Linux, and real-time execution, low-power capabilities and the rich set of peripherals of the PolarFire SoC FPGA.PolarFire SoC is ideally suited for secure, reliable and power-efficient compute across a wide range of applications including Imaging, AI/ML, Industrial automation, IoT, Wireline Access Networks, Aerospace, and Defense & Automotive.The Icicle kit features onboard memories (LPDDR4, SPI, and eMMC flash) to run Linux off-the-shelf; a multi-rail power sensor to monitor various power domains; PCIe root port, Raspberry pi, and mikroBUS expansion ports and a host of wired connectivity options for quick prototyping and fast time to market.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | xPxC | LED | Mount | Application System | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Operating Temperature | Q | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | fres (MHz) | Application | Interface Type | IR (mA) | Working Voltage (V (AC)) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Pins (Value) (pcs) | Rows | H (mm) | Gender | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
615008137421 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MJ Modular Jack Tab Up | 8P8C | yellow-green | THT | CAT 3 | – | – | – | – | – | – | 500 MΩ | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | 120 | – | – | – | – | – | Horizontal | – | – | – | – | 1.5 | Tray | ||
742792113 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | SMT | – | – | – | – | 1206 | -55 °C up to +125 °C | – | – | – | 3.2 | 1.6 | 0.5 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | 3000 | – | 120 | 180 | 500 MHz | 3000 | 0.03 | High Current | – | – | 1.1 | – | 2 | – | |||
744373240033 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | – | – | SMT | – | – | – | – | 4020 | -40 °C up to +125 °C | – | – | – | 4.45 | 4.06 | – | -40 °C up to +125 °C | – | 0.33 | 10.5 | 11.2 | 22 | 143 | – | – | – | – | – | – | – | – | 0.0086 | – | 2 | – | 1.8 | – | – | – | |||
885012005057 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | 22 pF | ±5% | 50 | 0402 | – | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.25 | -55 °C up to +125 °C | 840 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | 7" Tape & Reel | |||
885012005058 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | 33 pF | ±5% | 50 | 0402 | – | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.25 | -55 °C up to +125 °C | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | 7" Tape & Reel | |||
885012005061 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | 100 pF | ±5% | 50 | 0402 | – | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.25 | -55 °C up to +125 °C | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | 7" Tape & Reel | |||
885012205031 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | 10 nF | ±10% | 16 | 0402 | – | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.25 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | 7" Tape & Reel | |||
885012205037 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | 100 nF | ±10% | 16 | 0402 | – | 5 | 5 GΩ | X7R Class II | 1 | 0.5 | 0.25 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | 7" Tape & Reel | |||
885012205061 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | 1 nF | ±10% | 50 | 0402 | – | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.25 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | 7" Tape & Reel | |||
885012205063 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | 2.2 nF | ±10% | 50 | 0402 | – | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.25 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | 7" Tape & Reel | |||
885012205067 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | 10 nF | ±10% | 50 | 0402 | – | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.25 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | 7" Tape & Reel | |||
885012105007 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | 2.2 µF | ±20% | 6.3 | 0402 | -55 °C up to +85 °C | 20 | 0.02 GΩ | X5R Class II | 1 | 0.5 | 0.25 | -55 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | 7" Tape & Reel | |||
885012105012 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | 1 µF | ±20% | 10 | 0402 | -55 °C up to +85 °C | 15 | 0.05 GΩ | X5R Class II | 1 | 0.5 | 0.25 | -55 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | 7" Tape & Reel | |||
885012206052 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | 1 µF | ±10% | 16 | 0603 | – | 10 | 0.1 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | 7" Tape & Reel | |||
885012206095 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | 100 nF | ±10% | 50 | 0603 | – | 3 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | 7" Tape & Reel | |||
885012207026 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | 10 µF | ±10% | 10 | 0805 | – | 10 | 0.01 GΩ | X7R Class II | 2 | 1.25 | 0.5 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | 7" Tape & Reel | |||
885012207052 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | 2.2 µF | ±10% | 16 | 0805 | – | 10 | 0.05 GΩ | X7R Class II | 2 | 1.25 | 0.5 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | 7" Tape & Reel | |||
885012107006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | 47 µF | ±20% | 6.3 | 0805 | – | 10 | 0.002 GΩ | X5R Class II | 2 | 1.25 | 0.5 | -55 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | 7" Tape & Reel | |||
885012107011 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | 22 µF | ±20% | 10 | 0805 | – | 10 | 0.005 GΩ | X5R Class II | 2 | 1.25 | 0.5 | -55 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | 7" Tape & Reel | |||
885012108012 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | 47 µF | ±20% | 10 | 1206 | – | 10 | 0.002 GΩ | X5R Class II | 3.2 | 1.6 | 0.5 | -55 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | 7" Tape & Reel | |||
885012109004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | 100 µF | ±20% | 6.3 | 1210 | – | 10 | 0.001 GΩ | X5R Class II | 3.2 | 2.5 | 0.6 | -55 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.5 | – | – | 7" Tape & Reel | |||
61304021121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Dual Pin Header | – | – | THT | – | – | – | – | – | – | – | 1000 MΩ | – | 50.8 | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | 250 | – | – | – | – | – | Straight | 40 | Dual | – | Pin Header | 3 | Bag | ||
61300111121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | THT | – | – | – | – | – | – | – | 1000 MΩ | – | 2.54 | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | 250 | – | – | – | – | – | Straight | 1 | Single | – | Pin Header | 3 | Bag | ||
61300211121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | THT | – | – | – | – | – | – | – | 1000 MΩ | – | 5.08 | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | 250 | – | – | – | – | – | Straight | 2 | Single | – | Pin Header | 3 | Bag | ||
61300311121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | THT | – | – | – | – | – | – | – | 1000 MΩ | – | 7.62 | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | 250 | – | – | – | – | – | Straight | 3 | Single | – | Pin Header | 3 | Bag | ||
61300511121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | THT | – | – | – | – | – | – | – | 1000 MΩ | – | 12.7 | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | 250 | – | – | – | – | – | Straight | 5 | Single | – | Pin Header | 3 | Bag | ||
629105150921 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM Micro USB 2.0 Type AB Horizontal | – | – | SMT | – | – | – | – | – | – | – | 1000 MΩ | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | Micro USB 2.0 | Type AB | – | 30 | – | – | – | – | – | Horizontal | 5 | – | – | Receptacle | 1.8 | Tape and Reel | ||
885342211009 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | 1 nF | ±10% | 3000 | 1812 | -55 °C up to +125 °C | 2.5 | 10 GΩ | X7R Class II | 4.5 | 3.2 | 0.5 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | – | – | 7" Tape & Reel |
Order Code | Datasheet | Simulation | |
---|---|---|---|
615008137421 | SPEC | – | |
742792113 | SPEC | ||
744373240033 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | ||
885012005057 | SPEC | ||
885012005058 | SPEC | ||
885012005061 | SPEC | ||
885012205031 | SPEC | ||
885012205037 | SPEC | ||
885012205061 | SPEC | ||
885012205063 | SPEC | ||
885012205067 | SPEC | ||
885012105007 | SPEC | ||
885012105012 | SPEC | ||
885012206052 | SPEC | ||
885012206095 | SPEC | ||
885012207026 | SPEC | ||
885012207052 | SPEC | ||
885012107006 | SPEC | ||
885012107011 | SPEC | ||
885012108012 | SPEC | ||
885012109004 | SPEC | ||
61304021121 | SPEC | – | |
61300111121 | SPEC | – | |
61300211121 | SPEC | – | |
61300311121 | SPEC | – | |
61300511121 | SPEC | – | |
629105150921 | SPEC | – | |
885342211009 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | xPxC | LED | Mount | Application System | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Operating Temperature | Q | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | fres (MHz) | Application | Interface Type | IR (mA) | Working Voltage (V (AC)) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Pins (Value) (pcs) | Rows | H (mm) | Gender | IR (A) | Packaging | Samples |
---|