| Topology | Other Topology |
| Input voltage | 5 V |
| Output 1 | 12 V |
| IC revision | 1 |
14/20-Pin, 8-Bit Flash MicrocontrollersThe PIC16(L)F1764/5/8/9 family offers intelligent analog with digital peripherals to create up to two independent closed-loop channels. These 14 and 20-pin devices enable the ability to interconnect the on-chip peripherals to create customfunctions specific to each application; helping simplify the implementation of a complex control system and givedesigners the flexibility to innovate.
Core Features
Digital Peripherals:Configurable Logic Cell (CLC):
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | Material | LR (µH) | fres (MHz) | C | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Packaging | Pins (pcs) | Rows | H (mm) | Gender | Type | Winding Style | L (µH) | LS (nH) | IR (A) | RDC max. (mΩ) | VR (V) | VT (V (AC)) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7443330470 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCC SMT High Current Cube Inductor | 11.3 | 15 | 17.9 | Ferrite | 3.8 | 49 | – | – | – | – | – | – | – | 10.9 | – | 2 | – | 9.3 | – | – | – | 4.7 | – | 13 | 9.9 | – | – | ||
![]() | 7443340047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCC SMT High Current Cube Inductor | 22.5 | 28.5 | 31.3 | Ferrite | 0.47 | 232 | – | – | – | – | – | – | – | 8.4 | – | 2 | – | 7.2 | – | – | – | 0.47 | – | 19 | 3.1 | – | – | ||
![]() | 744290130 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-UCF SMT Common Mode Line Filter | – | – | – | – | – | – | – | – | – | – | – | – | – | 16.6 | – | 8 | – | 9.3 | – | – | sectional | 13 | 110 | 10 | 2.7 | 80 | 500 | ||
![]() | 860010572005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | 47 µF | 2000 | 143 | 16.45 | 12 | 2 | 5 | 11 | Ammopack | – | – | – | – | – | – | – | – | – | – | 35 | – | ||
![]() | 860010373008 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | 150 µF | 2000 | 253 | 24 | 16 | 2.5 | 6.3 | 11 | Ammopack | – | – | – | – | – | – | – | – | – | – | 16 | – | ||
![]() | 860040875002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | – | – | – | – | – | – | 47 µF | 7000 | 400 | 47 | 9 | 5 | 10 | 12.5 | Ammopack | – | – | – | – | – | – | – | – | – | – | 100 | – | ||
![]() | 61302021021 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | – | – | – | – | – | – | – | – | 2.54 | – | 25.4 | Bag | 20 | Dual | – | Pin Header | Angled | – | – | – | 3 | – | – | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 7443330470 | SPEC | |
![]() | 7443340047 | SPEC | |
![]() | 744290130 | SPEC | |
![]() | 860010572005 | SPEC | |
![]() | 860010373008 | SPEC | |
![]() | 860040875002 | SPEC | |
![]() | 61302021021 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | Material | LR (µH) | fres (MHz) | C | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Packaging | Pins (pcs) | Rows | H (mm) | Gender | Type | Winding Style | L (µH) | LS (nH) | IR (A) | RDC max. (mΩ) | VR (V) | VT (V (AC)) | Samples |
|---|