Topology | Buck Converter |
Input voltage | 2.7-5.5 V |
Switching frequency | 1800-2200 kHz |
Output 1 | 1.2 V / 1 A |
Output 2 | 1.25 V / 1 A |
Output 3 | 3.3 V / 1 A |
IC revision | A |
The SAMA5 series are high-performance, ultra-low power ARM Cortex-A5 core based MPU devices. They support multiple memories, including DDR3, LPDDR3, and QSPI Flash. A rich set of peripherals, user interfaces, and robust security features simplify the design for control panels/HMI, secure IoT gateways, connectivity, barcode scanners, printers and POS terminal applications. The low-power features and small packages are ideal for wearables and other battery-operated consumer devices. A wide range of third-party offerings complements our development kits and software support.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC (mΩ) | fres (MHz) | RDC max. (mΩ) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | VOP (V) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74404024015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LQS SMT Power Inductor | 1.5 | 1.8 | 2.2 | 65 | 104 | – | – | – | – | 120 | SMT | ||
![]() | 74438323015 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | 1.5 | 1.8 | 3.5 | – | 65 | 110 | 2.85 | 4.75 | 92 | 80 | SMT | ||
![]() | 74438324022 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | 2.2 | 1.6 | 2.9 | – | 57 | 141 | 2.45 | 3.65 | 123 | 80 | SMT | ||
![]() | 74405024022 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LQSH SMT High Saturation Power Inductor | 2.2 | 1.6 | 3 | – | 46 | 120 | – | – | 100 | – | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74404024015 | SPEC | |
![]() | 74438323015 | SPEC | |
![]() | 74438324022 | SPEC | |
![]() | 74405024022 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC (mΩ) | fres (MHz) | RDC max. (mΩ) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | VOP (V) | Mount | Samples |
---|